H3CR-H8L 200-240VAC M
Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), power off-delay, 0.05-12 m, DPDT, 5 A
Specifications
Type | Analog |
Installation type | Socket |
Functions | Power OFF-delay |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Plug-in |
Operating mode | OFF Delay (Power) |
Output type | Relay |
Contact description | DPDT |
Time range | 0.05 s - 12 min |
Supply voltage AC | 200-240 V |
Number of pin contact | 8 |