Specifications
| Type | Analog |
| Installation type | DIN rail, On-panel, Socket |
| Functions | Multi-functional |
| Size | 1/16 DIN (48 x 48 mm) |
| Terminal type | Plug-in |
| Operating mode | Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start) |
| Output type | Relay |
| Contact description | DPDT |
| Time range | 0.1 s - 600 h |
| Supply voltage AC | 100-240 V |
| Supply voltage DC | 100-100 V |
| Number of pin contact | 8 |
| Inputs | No-voltage |
