H3CR-AS AC24-48/DC12-48
Specifications
Type | Analog |
Installation type | Socket |
Functions | Multi-functional |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Plug-in |
Operating mode | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Signal Start), Signal ON/OFF Delay |
Output type | Transistor |
Time range | 0.05 s - 300 h |
Supply voltage AC | 24-48 V |
Supply voltage DC | 12-48 V |
Number of pin contact | 11 |
Inputs | No-voltage |