Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3CR-G8EL 100-120VAC

Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), star-delta-delay, 0.5-120s, SPST-NO instantaneous, SPST-NO time-limit , 5 A, 100-120 VAC

Specifications

Type Analog
Installation type Socket
Functions Star-delta
Size 1/16 DIN (48 x 48 mm)
Terminal type Plug-in
Operating mode Star-delta
Output type Relay
Contact description 3 x SPST-NO
Time range 0.5 s - 120 s
Supply voltage AC 100-120 V
Number of pin contact 8
Features Instantaneous contact

Accessories

P3G-08 Socket, back-connecting, 8-pin, screw terminals
Y92A-48B Protective cover for DIN 48x48 mm device, hard plastic
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device
Y92P-48GL Panel cover for H3CR-A* timer, light grey

Downloads