H3CR-AP AC24-48/DC12-48
Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm),voltage input, multifunction, 0.05s-300h, DPDT, 5 A
Specifications
Type | Analog |
Installation type | Socket |
Functions | Multi-functional |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Plug-in |
Operating mode | Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Interval (Signal Start), OFF Delay (Signal), ON Delay (Signal Start), Signal ON/OFF Delay |
Output type | Relay |
Contact description | DPDT |
Time range | 0.05 s - 300 h |
Supply voltage AC | 24-48 V |
Supply voltage DC | 12-48 V |
Number of pin contact | 11 |
Inputs | AC voltage, DC voltage, Signal (NPN/PNP) |