Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3CR-A8E 100-240VAC/100-125VDC

Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), on/flicker-on/flicker-off/interval/one-shot-delay, 0.05s-300h, DPDT (inc. inst.), 5 A

Specifications

Type Analog
Installation type Socket
Functions Multi-functional
Size 1/16 DIN (48 x 48 mm)
Terminal type Plug-in
Operating mode Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start), One-shot Output (Power ON Start)
Output type Relay
Contact description SPDT
Time range 0.05 s - 300 h
Supply voltage AC 100-240 V
Supply voltage DC 100-125 V
Number of pin contact 8
Inputs No-voltage
Features Instantaneous contact

Accessories

P3G-08 Socket, back-connecting, 8-pin, screw terminals
Y92A-48B Protective cover for DIN 48x48 mm device, hard plastic
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device
Y92F-73 Adapter for H3CR replacement of STP-YMH timer
Y92P-48GL Panel cover for H3CR-A* timer, light grey

Downloads