Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3CR-H8L 24VAC/DC M

Timer, plug-in, 8-pin, 1/16DIN (48 x 48 mm), power off-delay, 0.05-12 m, DPDT, 5 A

Specifications

Type Analog
Installation type Socket
Functions Power OFF-delay
Size 1/16 DIN (48 x 48 mm)
Terminal type Plug-in
Operating mode OFF Delay (Power)
Output type Relay
Contact description DPDT
Time range 0.05 s - 12 min
Supply voltage AC 24-24 V
Supply voltage DC 24-24 V
Number of pin contact 8
Inputs No-voltage

Accessories

P3G-08 Socket, back-connecting, 8-pin, screw terminals
Y92A-48B Protective cover for DIN 48x48 mm device, hard plastic
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device

Downloads