H3CR-H8L 100-120VAC S
Specifications
Type | Analog |
Installation type | Socket |
Functions | Power OFF-delay |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Plug-in |
Operating mode | OFF Delay (Power) |
Output type | Relay |
Contact description | DPDT |
Time range | 0.05 s - 12 s |
Supply voltage AC | 100-120 V |
Number of pin contact | 8 |