Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H3CR-F 100-240VAC/100-125VDC

Timer, plug-in, 11-pin, 1/16DIN (48 x 48 mm), twin on & off-delay, flicker OFF start, 0.05s-300h, DPDT, 5A, 100 to 240 VAC, 100-125VDC

Specifications

Type Analog
Installation type Socket
Functions Twin
Size 1/16 DIN (48 x 48 mm)
Terminal Plug-in
Operating mode Flicker OFF Start (Power ON Start)
Output type Relay
Contact description DPDT
Time range 0.05 s - 300 h
Supply voltage AC 100-240 V
Supply voltage DC 100-125 V
Number of pin contact 11

Accessories

P3GA-11 Socket, back-connecting, 11-pin, screw terminals
Y92A-48B Protective cover for DIN 48x48 mm device, hard plastic
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device
Y92F-73 Adapter for H3CR replacement of STP-YMH timer

Downloads