H7CC
Digital counter
The H7CC series improves overall user experience through better visual feedback and operation, user interface and predictive remaining lifetime of counter.
- 6-digit up/down keys enable better user-interface
- White LCD display and color universal design offer better visual clarity and visibility
- Transformer power supply prevents leakage current from wiring
- Reduced body depth down to 59 mm
- Prevents unexpected downtime by communicating device replacement timing
Specifications & ordering info
| Product | Type | Size | Counting functions | Counting range | LCD backlight | Number of digits | Body color | Installation type | Terminal type | Output type | Relay output | Transistor output | Inputs | Supply voltage AC | Supply voltage DC | Speed | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay | 1 | 0 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, plug-in, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPDT 3 A relay output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 1 | 0 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPDT 3 A relay output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 1 | 0 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPDT 3 A relay output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Transistor | 0 | 1 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST transistor output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Transistor | 0 | 1 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST transistor output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 1 | 0 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 8-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST 3 A relay output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 1 | 0 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 8-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST 3 A relay output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay | 1 | 0 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 59 mm | Digital counter, plug-in, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPDT 3 A relay output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Transistor | 0 | 1 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, plug-in, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST transistor output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with total counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Transistor | 0 | 1 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 59 mm | Digital counter, plug-in, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST transistor output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay, Transistor | 1 | 1 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1&2-stage, total, batch, dual, twin counter, tachometer, SPDT relay & SPST transistor output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay, Transistor | 1 | 1 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1&2-stage, total, batch, dual, twin counter, tachometer, SPDT relay & SPST transistor output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay | 2 | 0 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1&2-stage, total, batch, dual, twin counter, tachometer, SPST & SPDT relay output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Relay | 2 | 0 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1&2-stage, total, batch, dual, twin counter, tachometer, SPST & SPDT relay output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Transistor | 0 | 1 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 78 mm | Digital counter, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1&2-stage, total, batch, dual, twin counter, tachometer, DPST transistor output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | 1-stage counter, 1-stage counter with batch counter, 1-stage counter with total counter, 2-stage counter, Dual counter (addition/subtraction), Tachometer, Twin counter | -99999 - 999999 | With backlight | 6 | Black | On-panel | Screw | Transistor | 0 | 1 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 59 mm | Digital counter, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1&2-stage, total, batch, dual, twin counter, tachometer, DPST transistor output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | Tachometer | 0 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 1 | 0 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, tachometer, SPDT 3 A relay output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | Tachometer | 0 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 1 | 0 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, tachometer, SPDT 3 A relay output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | Tachometer | 0 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 2 | 0 | DC voltage, No-voltage | 100-240 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, tachometer, SPDT & SPST relay output, 100-240 VAC supply, 12 VDC aux. supply |
|
|
|
|
Pre-set counter | 1/16 DIN (48 x 48 mm) | Tachometer | 0 - 999999 | With backlight | 6 | Black | Socket | Plug-in | Relay | 2 | 0 | DC voltage, No-voltage | 20.4-26.4 V | 12-48 V | 10000 Hz | 48 mm | 48 mm | 63.7 mm | Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, tachometer, SPDT & SPST output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H7CC
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H7CC
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Better visual feedback and operation
The H7CC series improves overall user experience through better visual feedback and operation, user interface and predictive remaining lifetime of counter.
Intuitive LED user-interface guide
Notification of Replacement Time
When an H7CC Series counter reaches its replacement time, it will visually notify the user via its display by flashing the count value and “RPLC” alternately in one second intervals. We basically offer a tool that allows you to easily calculate your H7CC counter’s replacement time, according to your using conditions.
Control devices, including counters, have a limited service life
Each counter has a limited service life. The standard service life of a relay output contact is approximately 100,000 operations. We recommend replacement approximately every 7 -10 years, depending on environment. A counter that is used beyond its service life may fail, potentially emitting smoke or odor.
Relationship between service life of electrolytic capacitors and ambient temperature (example)
Optimized wiring design
Power supply and input have been isolated, eliminating special considerations for installation or leakage current.
Shortened body
The body depth of all models with screw terminals has been reduced to 59 mm, which contributes to thinner control panels.
