Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H7CC-A11SD

Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPST transistor output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply

Specifications

Type Pre-set counter
Size 1/16 DIN (48 x 48 mm)
Counting functions 1-stage counter, 1-stage counter with total counter
Counting range -99999 - 999999
LCD backlight With backlight
Number of digits 6
Body color Black
Installation type Socket
Terminal type Plug-in
Output type Transistor
Relay output 0
Transistor output 1
Inputs DC voltage, No-voltage
Supply voltage AC 20.4-26.4 V
Supply voltage DC 12-48 V
Speed 10000 Hz
Product Width (unpacked) 48 mm
Product Height (unpacked) 48 mm
Product Depth (unpacked) 63.7 mm

Accessories

P2CF-11-E Socket, DIN rail/surface mounting, 11-pin, screw terminals
P3GA-11 Socket, back-connecting, 11-pin, screw terminals
Y92A-48 Protective cover for DIN48x48mm device, hard plastic (shallow)
Y92A-48F1 Protective cover for DIN 48 x 48 mm timer and counter, soft plastic
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device
Y92F-45 Panel adaptor, 48 x 48 device into 67 x 67 hole

Downloads