Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

P2CF-11-E

Socket, DIN rail/surface mounting, 11-pin, screw terminals

Specifications

Applicable product family H3CA, H3CR, H5CN, H5CX, H7CC, H7CN, H7CX, H7CZ
Mounting method DIN rail
Product Width (unpacked) 50 mm
Product Height (unpacked) 70 mm
Product Depth (unpacked) 30 mm
Color Black
Applicable ferrules Forked terminals

Accessories

PFP-100N DIN-rail mounting track, 35 x 7.3 mm, 1 m length
PFP-100N2 DIN-rail mounting track, 35x16mm, 1m length
PFP-50N Din rail track, 500 mm
Y92A-48G Protective cover for DIN48x48mm device

Downloads