H7CC-A11D
Digital counter, plug-in, 11-pin, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPDT 3 A relay output, 12-48 VDC / 24 VAC supply, 12 VDC aux. supply
Specifications
Type | Pre-set counter |
Size | 1/16 DIN (48 x 48 mm) |
Counting functions | 1-stage counter, 1-stage counter with total counter |
Counting range | -99999 - 999999 |
LCD backlight | With backlight |
Number of digits | 6 |
Body color | Black |
Installation type | Socket |
Terminal | Plug-in |
Output type | Relay |
Relay output | 1 |
Transistor output | 0 |
Inputs | DC voltage, No-voltage |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 12-48 V |
Speed | 10000 Hz |
Product Width (unpacked) | 48 mm |
Product Height (unpacked) | 48 mm |
Product Depth (unpacked) | 63.7 mm |
Accessories
P2CF-11-E | Socket, DIN rail/surface mounting, 11-pin, screw terminals |
|
|
P3GA-11 | Socket, back-connecting, 11-pin, screw terminals |
|
|
Y92A-48 | Protective cover for DIN48x48mm device, hard plastic (shallow) |
|
|
Y92A-48F1 | Protective cover for DIN 48 x 48 mm timer and counter, soft plastic |
|
|
Y92F-30 | Flush panel mounting adapter for DIN 48x48 mm device |
|
|
Y92F-45 | Panel adaptor, 48 x 48 device into 67 x 67 hole |
|