Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H7CC-A

Digital counter, plug-in, screw terminals, 48x48 mm, IP66, 6 count digits, multifunction: 1-stage & total present counter, SPDT 3 A relay output, 100-240 VAC supply, 12 VDC aux. supply

Specifications

Type Pre-set counter
Size 1/16 DIN (48 x 48 mm)
Counting functions 1-stage counter, 1-stage counter with total counter
Counting range -99999 - 999999
LCD backlight With backlight
Number of digits 6
Body color Black
Installation type On-panel
Terminal type Screw
Output type Relay
Relay output 1
Transistor output 0
Inputs DC voltage, No-voltage
Supply voltage AC 100-240 V
Speed 10000 Hz
Product Width (unpacked) 48 mm
Product Height (unpacked) 48 mm
Product Depth (unpacked) 78 mm

Accessories

Y92A-48 Protective cover for DIN48x48mm device, hard plastic (shallow)
Y92A-48F1 Protective cover for DIN 48 x 48 mm timer and counter, soft plastic
Y92F-45 Panel adaptor, 48 x 48 device into 67 x 67 hole

Downloads