Specifications
Type | Pre-set counter |
Size | 1/16 DIN (48 x 48 mm) |
Counting functions | 1-stage counter, 1-stage counter with total counter |
Counting range | -99999 - 999999 |
LCD backlight | With backlight |
Number of digits | 6 |
Body color | Black |
Installation type | On-panel |
Terminal type | Screw |
Output type | Relay |
Relay output | 1 |
Transistor output | 0 |
Inputs | DC voltage, No-voltage |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 12-48 V |
Speed | 10000 Hz |
Product Width (unpacked) | 48 mm |
Product Height (unpacked) | 48 mm |
Product Depth (unpacked) | 59 mm |