Specifications & ordering info
| Product | Type | Installation type | Functions | Size | Terminal type | Operating mode | Output type | Contact description | Time range | Supply voltage AC | Supply voltage DC | Number of pin contact | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 10 min | 21.6-26.4 V | 5 | Timer, plug-in, 5-pin, multifunction, 0.1 s-10 m, SPDT, 3 A |
|
|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 10 min | 11.4-13.2 V | 5 | Timer, plug-in, 5-pin, multifunction, 0.1s-10m, SPDT, 3 A, 12 VDC |
|
|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 10 min | 20.6-26.4 V | 5 | Timer, plug-in, 5-pin, multifunction, 0.1 s-10 m, SPDT, 3 A |
|
|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 10 min | 12-12 V | 5 | Timer, plug-in, 5-pin, multifunction, 0.1s-10m, SPDT, 3 A, 12 VDC Supply, Black, Top coil side |
|
|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | SPDT | 0.1 s - 10 min | 24-24 V | 5 | Timer, plug-in, 5-pin, multifunction, 0.1s-10m, SPDT, 3 A, 24 VDC Supply, Black, Top coil side |
|
|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPST-NO | 0.1 s - 10 min | 20.6-26.4 V | 8 | Timer, plug-in, 8-pin, multifunction, 0.1 s-10 m, DPST-NO, 3 A |
|
|
|
|
Analog | Socket | Multi-functional | 15.5 mm | Plug-in | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) | Relay | DPST-NO | 0.1 min - 10 h | 10.8-13.2 V | 6 | Timer, plug-in, 8-pin, multifunction, 0.1m-10h, DPST-NO, 3 A, 12 VDC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts H3RN / H3RN-B
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for H3RN / H3RN-B
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

