Specifications
| Type | Analog |
| Installation type | Socket |
| Functions | Multi-functional |
| Size | 15.5 mm |
| Terminal type | Plug-in |
| Operating mode | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) |
| Output type | Relay |
| Contact description | DPST-NO |
| Time range | 0.1 min - 10 h |
| Supply voltage DC | 10.8-13.2 V |
| Number of pin contact | 6 |
Accessories
| P2RFZ-08-E BY OMZ | Socket, DIN rail/surface mounting, 8-pin, screw terminals |
|