Specifications
Type | Analog |
Installation type | Socket |
Functions | Multi-functional |
Size | 15.5 mm |
Terminal | Plug-in |
Operating mode | Flicker OFF Start (Power ON Start), Flicker ON Start (Power ON Start), Interval (Power ON Start), ON Delay (Power ON Start) |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 10 min |
Supply voltage DC | 11.4-13.2 V |
Number of pin contact | 5 |
Accessories
P2RFZ-05-E | Socket, DIN rail/surface mounting, 5-pin, screw terminals |
|