G2R-2-SN-AP3 24VDC (S)
Relay, plug-in, 8-pin, DPDT, 5 A, gold-plated contacts, LED indicator
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 2 |
Coil voltage | 24 V |
Rated carry current | 5 A |
Operation voltage | DC |
Contact material | AgSnIn + Au plating |
Contact description | DPDT |
Features | Gold clad 3 µm, LED, Transparent case, With mechanical indicator |
Terminal | Plug-in |