KM-N2
Global power monitor for mounting inside control panels
- Solve design, installation, and operation topics.
- You can measure up to four circuits with one power monitor.
- Use general-purpose CTs and handle a variety of worksites.
- Large, easy-to-read white LCD for improved visibility.
- IEC Class 0.5S high-precision measurements (Power monitor only).
Specifications & ordering info
| Product | Applicable phase wiring methods | Display | Installation type | Operation voltage | Rated input voltage | Terminal type | Description | |
|---|---|---|---|---|---|---|---|---|
|
|
Single-phase, 2-wire, Single-phase, 3-wire, Three-phase, 3-wire, Three-phase, 4-wire [Grounded neutral], Three-phase, 4-wire [Not grounded neutral] | Yes | In-panel | AC | 100-120 VAC (L-N) (for three-phase, 4 wire, not grounded neutral), 100-220 VAC (L-N) (for single-phase, 3 wire), 100-254 VAC (L-N) (for three-phase, 4 wire, grounded neutral), 100-277 VAC (L-N) (for three-phase, 4 wire, grounded neutral), 173-208 VAC (L-L) (for three-phase, 4 wire, not grounded neutral), 173-277 VAC (L-L) (for three-phase, 3 wire), 173-440 VAC (L-L) (for three-phase, 4 wire, grounded neutral), 200-440 VAC (L-L) (for single-phase, 3 wire) | Push-in Plus, Screw | Multi-circuit compact power monitor device for DIN rail mounting |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts KM-N2
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for KM-N2
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Downloads
Software
Faceplates for HMI
- Getting started Project for KM-N2 and KM-N3 series reducing development time to start working with Omron NB series HMI.
- HMI screens examples for 3-phase 4 wire wiring diagram and for single phase 2 wire
- Connection via RS485 and Modbus/RTU protocol.
Download NB HMI faceplate project to reduce development time for HMI applications