Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

KM-N2-FLK

Multi-circuit compact power monitor device for DIN rail mounting

Specifications

Applicable phase wiring methods Single-phase, 2-wire, Single-phase, 3-wire, Three-phase, 3-wire, Three-phase, 4-wire [Grounded neutral], Three-phase, 4-wire [Not grounded neutral]
Display
Installation type In-panel
Operation voltage AC
Rated input voltage 100-120 VAC (L-N) (for three-phase, 4 wire, not grounded neutral), 100-220 VAC (L-N) (for single-phase, 3 wire), 100-254 VAC (L-N) (for three-phase, 4 wire, grounded neutral), 100-277 VAC (L-N) (for three-phase, 4 wire, grounded neutral), 173-208 VAC (L-L) (for three-phase, 4 wire, not grounded neutral), 173-277 VAC (L-L) (for three-phase, 3 wire), 173-440 VAC (L-L) (for three-phase, 4 wire, grounded neutral), 200-440 VAC (L-L) (for single-phase, 3 wire)
Terminal type Push-in Plus, Screw

Downloads