Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K8DT-TH

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DT-TH

K8DT-TH

Temperature monitoring relay

Ideal to prevent heater overheating. Self-latching output to contribute to safe equipment operation.

  • Set the temperature with ultra-simple rotary switches
  • Digitally set the temperature to between 0 and 999°C in 1°C increments (K8DT-TH1__), or between 0 and 1,800°C in 10°C increments (K8DT-TH2__)
  • Connect a thermocouple or platinum resistance thermometer
  • Width of 17.5 mm to reduce space required in panels
  • Push-in plus Technology that reduce wiring work
  • UL listed for easy shipping to North America
  • Double-insertion holes for crossover wiring (all terminals)
  • Models added with transistor outputs for superior contact reliability

Specifications & ordering info

Ordering information

Power supply voltage

Input types

Setting units (setting range)

Output types

Order code

24 VAC/DC

Thermocouple or platinum resistance thermometer

Setting unit: 1°C or 1°F
(0 to 999°C/°F)

Relay: SPDT contact output

K8DT-TH1CD

Transistor: Open collector

K8DT-TH1TD

100-240 VAC

Relay: SPDT contact output

K8DT-TH1CA

Transistor: Open collector

K8DT-TH1TA

24 VAC/DC

Thermocouple

Setting unit: 10°C/°F

Relay: SPDT contact output

K8DT-TH2CD

Transistor: Open collector

K8DT-TH2TD

100-240 VAC

Relay: SPDT contact output

K8DT-TH2CA

Transistor: Open collector

K8DT-TH2TA

Accessories

Front Cover (Order separately)

Appearance

Order code

 

Y92A-D1A

Specifications

Item

K8DT-TH1

K8DT-TH2

Power supply voltage

K8DT-TH__D: 24 VAC 50/60 Hz or 24 VDC

K8DT-TH__A: 100 to 240 VAC 50/60 Hz

Allowable voltage range

85% to 110% of power supply voltage

Power consumption

24 VAC or 24 VDC: 2.1 VA max. or 1.2 W max.

100 to 240 VAC: 3.1 VA max.

Sensor inputs

Thermocouple: K, J, T, E;
Platinum-resistance thermometer: Pt100, Pt1000

Thermocouple: K, J, T, E, B, R, S, PL II

Setting method

Set of three rotary DIP switches

Indicators

Power (PWR): Green, Alarm (ALM): Red

Output form

Relay: SPDT contact output

Transistor: Open collector

Output relay ratings

Resistive load

5 A at 250 VAC
5 A at 30 VDC

Inductive load

1 A at 250 VAC
0.2 A at 48 VDC

Minimum load

5 VDC, 10 mA (reference values)

Mechanical life

10 million operations min.

Electrical life

5 A at 250 VAC or 30 VDC: 50,000 operations
3 A at 250 VAC/30 VDC: 100,000 operations

Transistor output ratings

Contact form

SPST-NO (Open collector)

Rated voltage

24 VDC (maximum voltage: 26.4 VDC)

Maximum current

50 mA DC

Ambient operating temperature

−20 to 60°C (with no condensation or icing)

Storage temperature

−25 to 65°C (with no condensation or icing)

Case material

PC, UL 94 V-0

Weight

Approx. 100 g

Size in mm (H × W × D)

90×17.5×90

Measurement accuracy

±1% of the setting range or ±4 °C, whichever is larger.

±1% of the setting range (±1%FS).

Hysteresis width

2°C

Sampling cycle

100 ms

Applicable standards

Approved standards

EN 61010-1

Installation environment: Overvoltage category II, pollution level 2

EMC

EN 61326-11

Safety standards

UL 61010-1 (Listing), Korean Radio Waves Act (Act 10564)

Degree of protection

Terminals: IP20


1. Industrial Electromagnetic Environment (EN/IEC 61326-1, Table 2)

1. Industrial Electromagnetic Environment (EN/IEC 61326-1, Table 2)

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me K8DT-TH

k8dt-th1 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K8DT-TH

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

k8dt-th1 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads