Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to S8BA Integrated battery type

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8BA Integrated battery type

S8BA Integrated battery type

Compact DC-DC UPS with DIN-rail prevents voltage drop and power failure in industrial PCs (IPC)/controllers

System reliability greatly improved because 24VDC power supply is backed up for a certain period of time in the event of voltage drop or power failure.

  • Compactness, weight reduction, and long battery life realized thanks to the adoption of a lithium-ion battery.
  • Push-in terminal block adopted for the power input and output I/F.
  • Shutdown in conjunction with the industrial purpose computer (IPC) or controller realized by the USB/RS- 232C/I/O port installed in the UPS.
  • Two types of batteries are selectable for the 480W, allowing the ideal backup time to be realized.
  • A wide lineup culminating in the 960W makes it possible to provide long-lasting backup for every type of industrial controller.

Specifications & ordering info

Ordering information

Uninterruptible power supply (UPS)

Input voltage

Output voltage

Output current/capacity

Battery type

Terminal block shape

Order code

24 VDC

24 VDC

5 A/120 W

Lithium-ion battery

Push-in terminal block

S8BA-24D24D120LF

10 A/240 W

S8BA-24D24D240LF

15 A/360 W

S8BA-24D24D360LF

20 A/480 W1

S8BA-24D24D480LF

Communication cable

Specifications

Type

Length

Order code

For RS-232C port

RJ45/Dsub9Pin

2 m

S8BW-C01

For Contact port

RJ45/Discrete wire x 8P

2 m

S8BW-C02

Replacement battery pack

Rated voltage

Rated capacity

Weight

Order code

14.4 VDC

1600 mAh

0.3 kg

S8BA-B120L

Specifications

Item

Capacity

120 W

240 W

360 W

480 W2

DC input

Rated input voltage

24 VDC

Input voltage range

(When standard voltage sensitivity is set)

24 VDC±10%

(When low voltage sensitivity is set)

24 VDC±12.5%

(When high voltage sensitivity is set)

24 VDC±5%

Input maximum current

(for rated input voltage)

5.9 A

11.7 A

17.5 A

23.3 A3

Input terminal

Push-in terminal block

Inrush current

12 A max., 0.1 ms max.

14 A max., 0.1 ms max.

16 A max., 0.1 ms max.

DC output

Rated current

(for rated output voltage)

5 A

10 A

15 A

20 A4

Switching time

Uninterrupted

Output voltage

Normal operation

Output of input voltage as-is

Backup operation

24 V±5%

Output terminal

Push-in terminal block

Battery

Type

Lithium-ion battery

Rated voltage

14.4 VDC

Rated capacity

1600 mAh × 1 parallel

1600 mAh × 2 parallel

1600 mAh × 3 parallel

1600 mAh × 4 parallel

Expected battery life5

2.5 years (50°C), 5 years (40°C), 10 years (25°C)

Replacement by user

Yes (Hot swapping)

Charging time

4 hours6

Backup time (25°C, initial characteristics)

6 min. (120 W)

6 min. (240 W)

6 min. (360 W)

6 min. (480 W)

Environment

Operating ambient temperature/humidity

0 to 55°/10 to 90% (with no condensation)

Storage ambient temperature/humidity

-20° to 55°/10 to 90% (with no condensation)

Enclosure

Dimensions (W × D × H mm)

94 × 100 × 100

148 × 100 × 100

270 × 100 × 100

Weight of unit

Approx. 0.8 kg

Approx. 1.3 kg

Approx. 2.0 kg

Approx. 2.3 kg

Cooling method

Natural cooling

Safety standard compliance

UL508/CE/C22.2 No.107.1-01

Marine standards

Lloyd‘s register/ABS/EN609457/DNV GL (Certification is pending for DNV GL)

Internal power consumption (normal8/maximum9)

7 W/22 W

11 W/41 W

14 W/60 W

18 W/80 W

Serial communication

RS232C (Interface terminal)

Yes (RJ45)

USB (interface terminal)

Yes (B connector)

I/O signal

Yes (RJ45)

Backup time table (Time unit: minutes)

For devices that use the A indication, convert the capacity into W: W = A × 24

 

Capacity (W)

30

60

90

120

180

240

300

360

420

480

120 W

29

14

9

6

-

-

-

-

-

-

240 W

58

29

19

15

9

6

-

-

-

-

360 W

87

43

28

22

14

10

8

6

-

-

480 W

119

59

39

29

19

15

11

9

8

6

Note: The above backup times are for reference only. They may change depending on the battery life and external environment (such as temperature).

Dimensions

S8BA-24D24D120LF (120 W)

S8BA-24D24D240LF (240 W)

S8BA-24D24D360LF (360 W)
S8BA-24D24D480LF (480 W)


1. 16.7 A/400 W for use as a UL compliant device.

2. 400 W for use as a UL compliant device.

3. 20 A for use as a UL compliant device.

4. 16.7 A for use as a UL compliant device.

5. An estimated value for standard mounting. Not a guaranteed value.

6. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time.
“CS” will be displayed when charging temperature protection is operated.

7. For the S8BA-24D24D120LF, install all of the RSMN-2030, RSHN-2030, and RSEN-2030 EMC filters manufactured by TDK. For the S8BA-24D24D240LF, S8BA-24D24D360LF, or S8BA-24D24D480LF, install both the RSMN-2030 and RSHN-2030 or their equivalents. Install these filters in series to the cable connected to the DC input terminal block. When you do, do not connect anything to the GR terminal.
The effectiveness of the noise filters may be affected by the installation environment. Be sure to check effectiveness before starting operation.

8. Conditions: With rated loads connected, at a rated input voltage, and with the battery fully charged.

9. Conditions: With rated loads connected, at a rated input voltage, and at the maximum battery charging current.

1. 16.7 A/400 W for use as a UL compliant device.

2. 400 W for use as a UL compliant device.

3. 20 A for use as a UL compliant device.

4. 16.7 A for use as a UL compliant device.

5. An estimated value for standard mounting. Not a guaranteed value.

6. When using in an environment at a high temperature, charging may be paused by charging temperature protection, then the charging time will be longer than specified time.
“CS” will be displayed when charging temperature protection is operated.

7. For the S8BA-24D24D120LF, install all of the RSMN-2030, RSHN-2030, and RSEN-2030 EMC filters manufactured by TDK. For the S8BA-24D24D240LF, S8BA-24D24D360LF, or S8BA-24D24D480LF, install both the RSMN-2030 and RSHN-2030 or their equivalents. Install these filters in series to the cable connected to the DC input terminal block. When you do, do not connect anything to the GR terminal.
The effectiveness of the noise filters may be affected by the installation environment. Be sure to check effectiveness before starting operation.

8. Conditions: With rated loads connected, at a rated input voltage, and with the battery fully charged.

9. Conditions: With rated loads connected, at a rated input voltage, and at the maximum battery charging current.

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts S8BA Integrated battery type

s8ba 120w prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for S8BA Integrated battery type

By completing this form you can request a quotation. Your personal details will be handled confidentially.

s8ba 120w prod

Personal details

S8BA Integrated battery type

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Software

pal mark prod

Power Attendant Lite

By installing "Power Attendant Lite(PAL)" to your computer or your system, you can automatically shut down computers (Windows) via the network. You can benefit from PAL by more function than SSD.

Download Power Attendant Lite

ssd mark prod

Simple Shutdown Software

Simple Shutdown Software (open source version) can automatically shut down computers and UPS units when an input power problem occurs (power outage, etc.). We provide this software as a free-of-charge download.Using this software and the source code, you can incorporate automatic shutdown functions in your Linux or Windows system.

Download the Simple Shutdown software

utility mark prod

UPS Setting Utility Software

The UPS Setting Utility is a software program for configuring the settings on the UPS. This utility makes it easy to change UPS settings. You can also back up the UPS settings to a file, and transfer settings to another UPS.

Download the UPS Setting Utility Software

Downloads

download
Panasonic 4UR18650R-B008A S for battery
enPDF 332 KB
download
Power Attendant Lite Software
en ZIP 103 MB
o

Please or register to view this content

download
PowerAttendant Lite Users Manual
enPDF 22.8 MB
download
S8BA Brochure
enPDF 3.34 MB
download
S8BA Instruction Manual
enPDF 2.21 MB
download
Power Attendant Lite Software
en ZIP 103 MB
o

Please or register to view this content

download
Simple Shutdown Software for Linux Software
en ZIP 4.77 MB
o

Please or register to view this content

download
Simple Software v2.30 Linux X64 Software
en ZIP 505 KB
o

Please or register to view this content

download
Simple Software v2.30 Linux x86 Software
en ZIP 497 KB
o

Please or register to view this content

download
Simple Software v2.50 Windows Software
en ZIP 6.72 MB
o

Please or register to view this content

download
UPS Setting Utility Software Software
en ZIP 5.33 MB
o

Please or register to view this content