K8DT-LS
17.5 mm wide conductive level controller
Ideal for water level control. Sensitivity adjustment and timer for easy usage.
- Sensitivity adjustment from 10k to 100 kΩ
- Enables easy onsite adjustment
- ON-delay timer from 0.1 to 10 s
- Ideal as countermeasure for waves on liquid surfaces
- Width of 17.5 mm to reduce space required in panels
- Push-in plus Technology that reduce wiring work
- UL listed for easy shipping to North America
- Double-insertion holes for crossover wiring (all terminals)
- Models with transistor outputs added for low contact wear
- RoHS compliant
Specifications & ordering info
| Product | Application | Functions | Cable length | Installation type | Terminal type | Size | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | Number of inputs for electrodes | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Ordinary purified water, Sewage water | Conductive level control | 100 m | DIN rail | Push-in | 17.5 mm | 100-240 V | Relay | SPDT | Black | 3 | Monitoring relay 17.5 mm wide, Conductive level control for liquid, 10k to 100k Ohm, 1 x SPDT, 100-240 VAC |
|
|
|
|
Ordinary purified water, Sewage water | Conductive level control | 100 m | DIN rail | Push-in | 17.5 mm | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | 3 | Monitoring relay 17.5 mm wide, Conductive level control for liquid, 10k to 100k Ohm, 1 x SPDT, 24 V AC/DC |
|
|
|
Ordinary purified water, Sewage water | Conductive level control | 100 m | DIN rail | Push-in | 17.5 mm | 100-240 V | NPN | Black | 3 | Monitoring relay 17.5 mm wide, Conductive level control for liquid, 10k to 100k Ohm, 1 x Transistor, 100-240 VAC |
|
||
|
|
Ordinary purified water, Sewage water | Conductive level control | 100 m | DIN rail | Push-in | 17.5 mm | 20.4-26.4 V | 20.4-26.4 V | NPN | Open collector | Black | 3 | Monitoring relay 17.5 mm wide, Conductive level control for liquid, 10k to 100k Ohm, 1 x Transistor, 24 V AC/DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K8DT-LS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K8DT-LS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]