Specifications
| Application | Ordinary purified water, Sewage water |
| Functions | Conductive level control |
| Cable length | 100 m |
| Installation type | DIN rail |
| Terminal type | Push-in |
| Size | 17.5 mm |
| Supply voltage AC | 20.4-26.4 V |
| Supply voltage DC | 20.4-26.4 V |
| Output type | NPN |
| Contact description | Open collector |
| Body color | Black |
| Number of inputs for electrodes | 3 |