Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V780

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V780

V780

UHF RFID System

3 in 1 UHF RFID System: Antenna, Amplifier & Controller

  • Conforms to ISO/IEC 18000-63: 2013
  • Long range and stable communications
  • Reader/writer with integrated antenna
  • Communications status visualized by LED indicators
  • Host communications: Ethernet (Modbus/TCP base)
  • Simple and easy to use

Specifications & ordering info

Ordering information

Reader/Writer

Appearance Size (mm) Network Applicable countries
2
Contact your Omron representative for details on products for other countries.
Order code
250 × 250 × 70 Modbus/TCP base
(TCP/IP)
Japan V780-HMD68-ETN-JP
Korea V780-HMD68-ETN-KR
China V780-HMD68-ETN-CN
Taiwan V780-HMD68-ETN-TW
India V780-HMD68-ETN-IN
Indonesia V780-HMD68-ETN-ID
Malaysia V780-HMD68-ETN-MY
Singapore and Thailand V780-HMD68-ETN-SG
Under RE direct. V780-HMD68-ETN-EU
Russia V780-HMD68-ETN-RU
United States and Canada V780-HMD68-ETN-US
Mexico V780-HMD68-ETN-MX
EtherNet/IP Japan V780-HMD68-EIP-JP
Korea V780-HMD68-EIP-KR
China V780-HMD68-EIP-CN
Taiwan V780-HMD68-EIP-TW
India V780-HMD68-EIP-IN
Indonesia V780-HMD68-EIP-ID
Malaysia V780-HMD68-EIP-MY
Under RE direct. V780-HMD68-EIP-EU
Russia V780-HMD68-EIP-RU
United States and Canada V780-HMD68-EIP-US
Mexico V780-HMD68-EIP-MX

RF Tag

Appearance Memory capacity Size (mm) Order code
1 KB 150 × 14 × 6 V780-A-JIME-Z3BLI-10
2
Contains 10 RF Tags per package.

RF Tag Attachment

Appearance Material Size (mm) Order code
Polycarbonate plastic 180 × 50 × 30 V780-A-TA-133-10
2
Contains 10 RF Tag Attachments per package.
Note:
  1. Use the RF Tag Attachment when mounting on metal surface. Refer to the User's Manual for how to mount.
  2. Toppan Forms Co., Ltd. manufactures RF Tags and Attachments. For more information, visit the following website:
    http://www.toppan-f.co.jp/english/

Cables

Recommended Ethernet Cables (Connection between Host Device and Reader/Writer)

Use STP (shielded twisted-pair) cable of category 5 or higher.

Appearance Specifications Cable length (m)
2
3- and 15-m cables are also available.
Order code
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
Cable with Plug on One End and Socket on Other End
(M12 Straight/RJ45)
0.5 XS5W-T421-BME-K
1 XS5W-T421-CME-K
2 XS5W-T421-DME-K
5 XS5W-T421-GME-K
10 XS5W-T421-JME-K
Note:

For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).

Other cable lengths, robot cables, and extension cables are available. Contact your Omron representative for details.

Recommended Power Cables (Connection between Power Supply and Reader/Writer) XS5F-D42-80-F

Specifications Cable length (m) Cable outer diameter (mm) Order code
Straight Connectors Angled Connectors
Fire-retardant,
Robot Cable
1 6 XS5F-D421-C80-F XS5F-D422-C80-F
2 XS5F-D421-D80-F XS5F-D422-D80-F
3 XS5F-D421-E80-F XS5F-D422-E80-F
5 XS5F-D421-G80-F XS5F-D422-G80-F
10 XS5F-D421-J80-F XS5F-D422-J80-F
Note:

For details, refer to the XS5 datasheet (http://www.ia.omron.com/).

Other cable lengths and extension cables are available. Contact your Omron representative for details.

Recommended Industrial Switching Hubs

Appearance Specifications Order code
Functions No. of ports Failure detection
Quality of Service (QoS):
EtherNet/IP control data priorityFailure detection:
Broadcast storm and LSI error detection

10/100BASE-TX, Auto-Negotiation

3 No W4S1-03B
5 No W4S1-05B
5 Yes W4S1-05C

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me V780

v780 cover prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for V780

By completing this form you can request a quotation. Your personal details will be handled confidentially.

v780 cover prod

Personal details

V780

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Videos

Downloads