Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to HS-360X

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

HS-360X

HS-360X

HS-360X “Ultra-Rugged” Direct Part Mark Handheld

The HS-360X Ultra-Rugged Handheld Scanner is an industrial direct part mark (DPM) reader, purpose built from the ground up to set new standards for durability and performance.

  • The HS-360X includes X-Mode decoding algorithms to consistently read damaged, distorted or otherwise challenging directly marked codes at high decode rates.
  • With best-in-class out-of-box performance most applications require no setup.
  • The WebLinkPC user interface makes setup for more difficult applications intuitive and easy.
  • The IP65-sealed charging station transmits and receives data over Bluetooth up to 100 m, and the cordless scanner achieves more than 50,000 scans per full charge and includes an on board battery gauge.
  • In addition to 2.45 m drops, the housing of the scanner tolerates many industrial fluids and chemicals, such as motor oil and brake fluid.

Specifications & ordering info

Ordering information

Scanner

Description Order code
Handheld DPM Scanner, corded, HDS-3608 
2
Wired Cordset Required
HDS-3608-0001
Handheld DPM Scanner, cordless, HDS-3678 
2
Cradle and Cordset Required
HDS-3678-0001

Accessories

Wired Cordsets

Description Order code
Cable, USB, shielded, 2 m, HDS-3600 family  12-9000946-01
Cable, USB, shielded, 4.6 m, HDS-3600 family  12-9000947-01
Cablee, RS-232, DB9 Socket, 2 m, Straight, HS-360X ***98-9000181-01 and A/C Power Cord Required *** 12-9000953-01

Wireless Accessories and Cordsets

Description Order code
Cradle/Charger, HDS-3678   12-9000937-01
Cable, USB, shielded, 2 m, HDS-3600 family  12-9000946-01
Cable, USB, shielded, 4.6 m, HDS-3600 family  12-9000947-01
Cable, USB, shielded, 2 m, EXT 12 V, HDS-3600 family
2
Power Supply Required
12-9000942-01
Cable, USB, shielded, 4.6 m, EXT 12 V, HDS-3600 family
2
Power Supply Required
12-9000943-01
Cable, RS-232, DB9 Socket, 2 m, Straight, HS-360X ***98-9000181-01 and A/C Power Cord Required *** 12-9000953-01
Kit, Power Supply for Cradle/Charger, HDS-3678
2
A/C Power Cord Required
 
98-9000181-01
4 slot, Battery Charger, HDS-3678
2
Power Supply Required
98-9000185-01 
Kit, Power Supply for Battery Charger, 4 slot, HDS-3678
2
A/C Power Cord Required
98-9000182-01 
Battery, Spare, HDS-3678  12-9000939-01

Power Cord by Region

Description Order code
AC Power Cord, 2.5 m, EU, C13 Connector 12-9000960-01
AC Power Cord, 2.5 m, UK, C13 Connector 12-9000961-01

HS-360X Stand

Description Order code
 HS-360X Stand 98-9000186-01 

Specifications

Item Wired (HDS-3608-0001) Wireless (HDS-3678-0001)
Mechanical Dimensions (H×W×D) 185 × 77 × 132 mm (7.3 × 3 × 5.2 in.) 185 × 77 × 143 mm (7.3 × 3 × 5.6 in.)
Weight 304 g (10.72 oz.) 402 g (14.18 oz.)
Symbologies 1D Code 39, Code 128, Code 93, Codabar/NW7, Code 11, MSI Plessey, UPC/EAN, I 2 of 5, Korean 3 of 5, GS1 DataBar, Base 32 (Italian Pharma)
2D PDF417, Micro PDF417, Composite Codes, TLC-39, Aztec, DataMatrix, MaxiCode, QR Code, Micro QR, Chinese Sensible (Han Xin), Postal Codes, Dotcode
Communication protocols Imager USB 2.0 (HID keyboard, USB Virtual COM), RS-232 Bluetooth® (Class 1, 4.0)
Charging Station USB 2.0 (HID keyboard, USB Virtual COM), RS-232
Light Collection options Sensor SXGA 1.2MP
Sensor Array 1280 × 960 pixels
Battery Capacity 3100 mAH Li-ion
Scans Up to 50,000 per charge

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me HS-360X

HS-360x prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for HS-360X

By completing this form you can request a quotation. Your personal details will be handled confidentially.

HS-360x prod

Personal details

HS-360X

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
HS-360x Getting Started Guide
enPDF 1.8 MB
download
HS-360x Battery Charger Getting Started Guide
enPDF 1.09 MB
download
HS-360x Handheld DPM Scanner Users Manual
enPDF 7.44 MB
download
HS-360x Wired handheld DPM Scanner Getting Started Guide
enPDF 3.26 MB
download
HS-360x Wireless Handheld DPM Scanner Getting Started Guide
enPDF 2.99 MB
download
V450-H Handheld Reader Datasheet
enPDF 2.14 MB