QX-830
QX-830 Industrial Barcode Scanner
The QX-830 industrial barcode scanner combines revolutionary flexible connectivity with high performance decoding capabilities to reliably read 1D barcodes in almost any automation environment. In addition to the X-Mode technology, the QX-830 features IP54 industrial sealing and embedded Ethernet protocols. High performance, simple connectivity, and IP54 enclosure make the QX-830 an ideal industrial barcode scanner for any industrial application.
- Scans/second: 300 to 1400
- Read range: 25 to 762 mm
- Embedded Ethernet TCP/IP & EtherNet/IP
- IP54 enclosure
Specifications & ordering info
| Product | Communication port(s) | Focus distance | Autofocus | Decoder speed | Frame rate | Optics class | Scan type | Description | |
|---|---|---|---|---|---|---|---|---|---|
|
|
Serial RS-232C, Serial RS-422, Serial RS-485 | 102-762 mm | No | High speed | 1400 fps | Low Density | Raster line | QX-830 Scanner, Raster Line, LD, Serial |
|
|
|
Serial RS-232C, Serial RS-422, Serial RS-485 | 25-304 mm | No | High speed | 1400 fps | Standard Density | Raster line | QX-830 Scanner, Raster Line, MD, Serial |
|
|
|
EtherNet/IP, Ethernet TCP/IP, Serial RS-232C | 25-304 mm | No | High speed | 1400 fps | Standard Density | Single line | QX-830 Scanner, Single Line, MD, Serial & Ethernet |
|
|
|
EtherNet/IP, Ethernet TCP/IP, Serial RS-232C | 82-228 mm | No | High speed | 1400 fps | High Density | Single line | QX-830 Scanner, Single Line, HD, Serial & Ethernet |
|
|
|
EtherNet/IP, Ethernet TCP/IP, Serial RS-232C | 102-762 mm | No | High speed | 1400 fps | Low Density | Raster line | QX-830 Industrial Barcode Reader, Raster Line, Low Density, Serial+Ethernet |
|
|
|
EtherNet/IP, Ethernet TCP/IP, Serial RS-232C | 25-304 mm | No | High speed | 1400 fps | Standard Density | Raster line | QX-830 Scanner, Raster Line, MD, Serial & Ethernet |
|
|
|
EtherNet/IP, Ethernet TCP/IP, Serial RS-232C | 82-228 mm | No | High speed | 1400 fps | High Density | Raster line | QX-830 Scanner, Raster Line, HD, Serial & Ethernet |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts QX-830
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for QX-830
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
X-Mode Technology:
Decodes damaged, poorly printed, or misaligned codes. Ensures high read rates and throughput.
High Performance:
Aggressive decoding capabilities allow reliable reading of barcodes out to 762 mm, at up to a 254 mm beam width
Real-time Feedback:
Visible LED indicators on the side of the scanner and a “good read” green flash projecting from the front window provide confirmation of the scanner’s performance. The green flash is visible within a complete 360 degree radius from the scanner.
Ethernet Protocols:
The QX-830 includes embedded Ethernet TCP/ IP and EtherNet/IP for high speed communication.
Flexibility:
The compact size of the QX-830 allows flexible positioning for a variety of applications.