Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

FIS-0830-1005G

QX-830 Scanner, Raster Line, MD, Serial & Ethernet

Specifications

Communication port(s) EtherNet/IP, Ethernet TCP/IP, Serial RS-232C
Focus distance 25-304 mm
Autofocus
Decoder speed High speed
Frame rate 1400 fps
Optics class Standard Density
Scan type Raster line
Digital output type PNP/NPN

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
Code Reader Group Catalog Catalogue
enPDF 8.94 MB
download
ESP 6.7.2. Software
en ZIP 152 MB
o

Please or register to view this content

download
QX-830 Users Manual
enPDF 7.45 MB
download
QX-830 Getting Started Guide
enPDF 813 KB
download
QX-830 Datasheet
enPDF 904 KB
download
QX-830 Firmware Software
enZIP 877 KB