V460-H
Intelligent DPM Reader with Ethernet Connectivity
The V460-H is an Ultra rugged industrial direct-park mark (DPM) Industrial reader that is setting new standards in decoding performance and network connectivity with built-in Ethernet protocols.
Features
- Reliable out-of-box performance.
- Simple reader configuration with WebLink.
- Liquid lens autofocus optics.
- Extended read range: contact to 254 mm [10”].
- Alternate multi-colour lighting configuration.
- Audible, haptic/vibration, and multi-directional visual indicators.
- IP65-rated.
- Rugged hardware – compliant with IEC-60068-2-31 drop-and-tumble standard and ISO-16750-5 chemical resistance standard.
- Full PoE – Power over Ethernet (IEEE 802.3af).
- Ethernet TCP/IP, EtherNet/IP, and PROFINET.
Specifications & ordering info
| Product | Decoder type | Range | Sensor | 2D Code symbologies supported | Bar Code symbologies supported | Degree of protection (IP) | Communication port(s) | Power supply type | Code marking type | Housing type | Connection type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
1D, 2D, DPM, X-Mode (advanced 1D+2D+DPM) | 0-254 mm | 1.2 MP, Mono | Aztec, DotCode, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Databar (Stacked), Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code | BC412, Codabar, Code 128, Code 39, Code 93, Interleaved 2 of 5, Pharmacode, UPC/EAN | IP65 | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave | PoE | Direct part marking, High contrast (eg labels) | Ruggedised | Wired | Code reader, handheld, DPM, PoE Wired |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts V460-H
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for V460-H
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Superior out-of-the-box read rates
Superior out-of-the-box read rates
Ruggedized Hardware
Enhanced ergonomics and design for operators
Industrial Connectivity

Intelligent Multi-Axis Auto Lighting
The V460-H incorporates a multi-axis illumination system designed to ensure reliable decoding of the toughest direct part marks (DPM) and labels.
• Dome Lighting: Red, green, and blue LEDs (allowing any RGB combination).
• Low-Angle Lighting: Red LEDs (north, south and north + south).
• Torch Lighting: White LEDs.
Dome Illumination
Dome Illumination provides diffused, uniform light in RGB colours that can be combined to achieve additional colours:
• Red
• Green
• Blue
• Yellow (Red + Green)
• Magenta (Red + Blue)
• Cyan (Green + Blue)
• White (Red + Green + Blue)
Dome Illumination adds another dimension of decode optimization for direct part marks. Using the opposite light spectrum as a part’s surface colour will make the part feature appear darker. Using the same light spectrum will make the part feature appear lighter
Videos
-
OMRON V460-H Identification System
Watch the V460-H in action, decoding a variety of challenging marks effortlessly. Its auto-setting simplifies setup, while built-in Ethernet protocols redefine connectivity. Elevate your quality control with Omron's advanced identification system. #omron #identificationsystem #qualitycontrol
02:17