Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V460-H0PX

Code reader, handheld, DPM, PoE Wired

Specifications

Decoder type 1D, 2D, DPM, X-Mode (advanced 1D+2D+DPM)
Range 0-254 mm
Sensor 1.2 MP, Mono
2D Code symbologies supported Aztec, DotCode, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Databar (Stacked), Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code
Bar Code symbologies supported BC412, Codabar, Code 128, Code 39, Code 93, Interleaved 2 of 5, Pharmacode, UPC/EAN
Degree of protection (IP) IP65
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave
Power supply type PoE
Code marking type Direct part marking, High contrast (eg labels)
Housing type Ruggedised
Connection type Wired

Accessories

12-9000960-01 AC Power cord, 2.5 m, EU, C13 connector
98-9000311-01 Single Port PoE Injector, 30W, IEEE802.3at Compliant, 2 x RJ45 Connector,90 to 264VAC (suggested for standalone PC use)
V430-WE-10M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 10 m
V430-WE-15M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 15 m
V430-WE-1M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 1 m
V430-WE-20M-E V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 20 m
V430-WE-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 3 m
V430-WE-5M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 5 m
V460-WESP-5M-E V460-H Spiral Ethernet cable M12 plug to RJ45 connector, extended length 5 m, relaxed length 1.5 m
XS6W-5PUR8SS1000CM-G Ethernet patch cable, S/FTP, Cat.5, PUR (Green), 10 m
XS6W-5PUR8SS100CM-G Ethernet patch cable, S/FTP, Cat.5, PUR (Green), 1 m
XS6W-5PUR8SS1500CM-G Ethernet patch cable, S/FTP, Cat.5, PUR (Green), 15 m
XS6W-5PUR8SS2000CM-G Ethernet patch cable, S/FTP, Cat.5, PUR (Green), 20 m
XS6W-5PUR8SS300CM-G Ethernet patch cable, S/FTP, Cat.5, PUR (Green), 3 m
XS6W-5PUR8SS500CM-G Ethernet patch cable, S/FTP, Cat.5, PUR (Green), 5 m

Downloads