Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V420-F

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V420-F

V420-F

MicroHAWK V420-F Autofocus Multicode Reader

Autofocus to read codes at different distances

  • Simple configuration with WebLink.
  • 5 megapixel sensor available.
  • Autofocus available.
  • Serial RS-232, USB, or Ethernet over USB.
  • IP54.
  • Corner-exit cable
  • Supported Barcode, 2D and Postal Symbology’s.

Specifications & ordering info

Product Number of pixels Camera type Autofocus Focus distance Field of view (width) Decoder type Frame rate Illumination Communication port(s) Image width Image height Shutter type Degree of protection (IP) Description
V420 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, No outer light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, No outer light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, Red light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, Red light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, White light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, White light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, Red light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, Red light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, White light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, White light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP monochrome, medium view, autofocus 50-300 mm, white light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, Red light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, White light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, White light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 5 MP Color, Medium view, Autofocus 50-300 mm, No outer light, 1D/2D, Serial RS-232, USB, or Ethernet over USB, IP54
V420 Code Reader, 5 MP Color, Medium view, Autofocus 50-300 mm, No outer light, X-Mode, Serial RS-232, USB, or Ethernet over USB, IP54
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me V420-F

FV 420-F left small  side en prod.

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for V420-F

By completing this form you can request a quotation. Your personal details will be handled confidentially.

FV 420-F left small  side en prod.

Personal details

V420-F

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Supported Barcode, 2D and Postal Symbology’s

  • Barcode Symbology’s: PDF417, Micro PDF417, GS1 Databar (Composite and Stacked), Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode
  • 2D Symbology’s: QR Code, Data Matrix (ECC200), Micro QR Code, Aztec Code, Dotcode
  • Postal Symbology’s: PLANET, POSTNET, Japanese Postal, Australia Post, Royal Mail, Intelligent Mail, KIX

Videos

Downloads