Specifications
Number of pixels | 1.2 MP |
Camera type | Monochrome |
Autofocus | |
Focus distance | 75-1200 mm |
Field of view (width) | 23-417 mm |
Decoder type | X-Mode (advanced 1D+2D+DPM) |
Frame rate | 42 fps |
Illumination | Red LED |
Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
Image width | 1280 pixels |
Image height | 960 pixels |
Shutter type | Global |
Product Height (unpacked) | 25.4 mm |
Product Width (unpacked) | 44.5 mm |
Product Depth (unpacked) | 38.1 mm |
Product Weight (unpacked) | 120 g |
Degree of protection (IP) | IP54 |