V420-F133M03M-NNP
V420 Code Reader, 0.3 MP monochrome, Medium view, Fixed focus 133 mm, No outer light, 1D/2D decoder, Serial RS-232, USB, or Ethernet over USB, IP54
Specifications
| Number of pixels | 0.3 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 133-133 mm |
| Field of view (width) | 86-86 mm |
| Decoder type | Plus Mode (high-speed 1D+2D) |
| Frame rate | 60 fps |
| Illumination | Inner LEDs only |
| Communication port(s) | Ethernet TCP/IP, Serial RS-232C, USB |
| Image width | 752 pixels |
| Image height | 480 pixels |
| Shutter type | Global |
| Product Height (unpacked) | 25.4 mm |
| Product Width (unpacked) | 44.5 mm |
| Product Depth (unpacked) | 38.1 mm |
| Product Weight (unpacked) | 0 g |
| Degree of protection (IP) | IP54 |