Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to V430-F

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V430-F

V430-F

V430-F Industrial Ethernet Barcode Reader

The V430-F redefines the imager market as the smallest IP65/67-rated, true-industrial Ethernet barcode reader. With best-in-class decoding for 1D/2D or DPM codes in a rugged, ultra-compact case, the V430-F is the complete package for solving any barcode reading challenge under any condition. Combining unprecedented ease-of-use, exceptional decode performance, optional liquid lens autofocus, and ultra-small form factor, the V430-F sets the benchmark as the ultimate compact imager in the industry.

  • Ultra-compact (44.5 mm x 44.5 mm x 25.4 mm)
  • IP65/67 
  • High-speed Ethernet, Serial RS-232
  • X-Mode advanced decoding algorithms
  • Optional liquid lens autofocus
  • EtherNet/IP , Ethernet TCP/IP 
  • Passive Power over Ethernet (PoE)
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface
  • Supported Barcode, 2D and Postal Symbology’s.

Specifications & ordering info

Product Number of pixels Camera type Autofocus Focus distance Field of view (width) Decoder type Frame rate Illumination Image width Image height Shutter type Communication port(s) Digital output type Degree of protection (IP) Description
V430 Code Reader, 1.2 MP monochrome, Long Range, Autofocus 75-2000 mm, High brightness red light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, No outer light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, No outer light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, Red light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, Red light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, White light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Long range, Autofocus 75-1200 mm, White light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, Red light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, Red light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, White light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 0.3 MP Monochrome, Medium view, Autofocus 50-300 mm, White light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP monochrome, Medium view, Autofocus 50-300 mm, High brightness red diffused ring light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP monochrome, Medium view, Autofocus 50-300 mm, High brightness red light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, No outer light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, Red ring light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, White ring light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
V430 Code Reader, 1.2 MP Monochrome, Medium view, Autofocus 50-300 mm, Red light, 1D/2D, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me V430-F

v430-f side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for V430-F

By completing this form you can request a quotation. Your personal details will be handled confidentially.

v430-f side prod

Personal details

V430-F

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Introducing the High Brightness LED models for the V430

Our new LED models address three key challenges commonly encountered in code reading applications:
  1. Reading codes from a distance often leads to low-contrast images, making decoding challenging.
  2. Rapidly moving parts may appear blurred due to prolonged exposure settings aimed at achieving high-contrast images.
  3. Codes located on machine surfaces can produce unwanted reflections, hindering reliable code reading across the entire field of vision.
With the High Brightness V430 models, these application hurdles are effectively tackled, ensuring enhanced performance and reliability.

Most versatile decoding power available

The V430-F offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, V430-F readers offer an array of modular hardware options to take on any decoding task in three micro form factors. V430-F readers can decode DPM DataMatrix codes, damaged or poorly-printed barcodes, as well as a mix of 1D and 2D barcodes on a single part or package.

Supported Barcode, 2D and Postal Symbology’s

  • Barcode Symbology’s: PDF417, Micro PDF417, GS1 Databar (Composite and Stacked), Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode
  • 2D Symbology’s: QR Code, Data Matrix (ECC200), Micro QR Code, Aztec Code, Dotcode
  • Postal Symbology’s: PLANET, POSTNET, Japanese Postal, Australia Post, Royal Mail, Intelligent Mail, KIX

Product model selection table

Our product model selection table provides a comprehensive overview, allowing you to easily compare features and specifications. Find the perfect fit for your requirements and make an informed decision.

Selection Table for High Contrast Printed Codes

Selection Table for Direct Part Marked Codes

Videos

Downloads