Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

V430-F000M12M-DRX

V430 Code Reader, 1.2 MP monochrome, Medium view, Autofocus 50-300 mm, High brightness red diffused ring light, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67

Specifications

Number of pixels 1.2 MP
Camera type Monochrome
Autofocus
Focus distance 50-300 mm
Field of view (width) 34-183 mm
Decoder type X-Mode (advanced 1D+2D+DPM)
Frame rate 42 fps
Illumination High brightness red LED ring
Image width 1280 pixels
Image height 960 pixels
Shutter type Global
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Digital output type PNP/NPN
Product Height (unpacked) 25.4 mm
Product Width (unpacked) 44.5 mm
Product Depth (unpacked) 44.5 mm
Product Weight (unpacked) 68 g
Degree of protection (IP) IP65/IP67

Accessories

V430-AF3 V/F 4x0-F Right angle mirror
V430-AF6 V/F 4x0-F Standard Red filter Installation Kit
V430-AF7 V/F 4x0-F Standard Blue filter Installation Kit
V430-ALB V/F 4x0-F Blue Standard Light Installation Kit
V430-ALI V/F 4x0-F IR Standard Light Installation Kit
V430-ALR V/F 4x0-F Red Standard Light Installation Kit
V430-ALW V/F 4x0-F White Standard Light Installation Kit
V430-AM0 V/F 4x0-F L Bracket Adjustable Angle Mounting Kit
V430-AM1 V/F 4x0-F 1/4-20 Camera Tripod Mounting Block Kit
V430-AM2 V/F 4x0-F 4” (102 mm) Ram Mount Stand
V430-AM3 V/F 4x0-F APG Pan and Tilt Camera Mount
V430-AM4 V/F 4x0-F Nylon Screw and Washer Electrical Isolation Mounting Kit
V430-AM5 V/F 4x0-F MS-4 / MINI to V/F4XX-F Adapter Plate
V430-AM6 V/F 4x0-F Smart Ring Light to V/F4XX-F Mounting Bracket
V430-AM7 V/F 4x0-F QX / Vision HAWK to V/F4XX-F Adapter Plate
V430-W8-3M V/F 430-F M12 to Flying Leads Cable, 3 m
V430-W8LD-3M V/F 430-F M12 to Flying Leads Cable, right angle down, 3 m
V430-W8LU-3M V/F 430-F M12 to Flying Leads Cable, right angle up, 3 m
V430-WE-1M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 1 m
V430-WE-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 3 m
V430-WE-5M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 5 m
V430-WELD-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, Right angle down, 3 m

Downloads

download
Code Reader Group Catalog Catalogue
en PDF 8.94 MB
o

Please or register to view this content

download
MicroHAWK V Series Users Manual
en PDF 47.9 MB
o

Please or register to view this content

download
MicroHAWK V430-F Datasheet
en PDF 8.14 MB
o

Please or register to view this content

download
NX-series -[Ethernet TCP/IP]- V330-F, V430-F Code Readers Connection Guide
en PDF 2.89 MB
o

Please or register to view this content

download
NX-series -[RS-232C]- V320-F, V420-F, V430-F Code Readers Connection Guide
en PDF 2.48 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
Omron V430-F, V330-F PROFINET GSDML file
en ZIP 353 KB
o

Please or register to view this content

download
Omron V430-F, V330-F EtherNet/IP EDS file
en ZIP 389 KB
o

Please or register to view this content

download
Traceability Solutions Toolbox Software
en ZIP 6.05 MB
o

Please or register to view this content

download
V430-F Leaflet
enPDF 1.11 MB
download
Vxx0-F Firmware 2.2.1.4004 Software
en ZIP 35.9 MB
o

Please or register to view this content

download
Code Reader Group Catalog Catalogue
en PDF 8.94 MB
o

Please or register to view this content

download
NX-series -[Ethernet TCP/IP]- V330-F, V430-F Code Readers Connection Guide
en PDF 2.89 MB
o

Please or register to view this content

download
NX-series -[RS-232C]- V320-F, V420-F, V430-F Code Readers Connection Guide
en PDF 2.48 MB
o

Please or register to view this content

download
Omron V430-F, V330-F EtherNet/IP EDS file
en ZIP 389 KB
o

Please or register to view this content

download
Omron V430-F, V330-F PROFINET GSDML file
en ZIP 353 KB
o

Please or register to view this content

download
MicroHAWK V430-F Datasheet
en PDF 8.14 MB
o

Please or register to view this content

download
MicroHAWK V Series Users Manual
en PDF 47.9 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
Traceability Solutions Toolbox Software
en ZIP 6.05 MB
o

Please or register to view this content

download
Vxx0-F Firmware 2.2.1.4004 Software
en ZIP 35.9 MB
o

Please or register to view this content