V430-F102M03M-NNP
V430 Code Reader, 0.3 MP monochrome, Medium view, Fixed focus 102 mm, No outer light, 1D/2D decoder, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
Specifications
Number of pixels | 0.3 MP |
Camera type | Monochrome |
Autofocus | |
Focus distance | 102-102 mm |
Field of view (width) | 67-67 mm |
Decoder type | Plus Mode (high-speed 1D+2D) |
Frame rate | 60 fps |
Illumination | Inner LEDs only |
Image width | 752 pixels |
Image height | 480 pixels |
Shutter type | Global |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Digital output type | PNP |
Product Height (unpacked) | 25.4 mm |
Product Width (unpacked) | 44.5 mm |
Product Depth (unpacked) | 56.9 mm |
Product Weight (unpacked) | 68 g |
Degree of protection (IP) | IP65/IP67 |