Specifications
| Number of pixels | 1.2 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 75-1200 mm |
| Field of view (width) | 16-43 mm |
| Decoder type | X-Mode (advanced 1D+2D+DPM) |
| Frame rate | 42 fps |
| Illumination | High brightness red LED ring |
| Image width | 1280 pixels |
| Image height | 960 pixels |
| Shutter type | Global |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
| Digital output type | PNP/NPN |
| Product Height (unpacked) | 25.4 mm |
| Product Depth (unpacked) | 56.9 mm |
| Degree of protection (IP) | IP65/IP67 |