Specifications
Number of pixels | 1.2 MP |
Camera type | Monochrome |
Autofocus | |
Focus distance | 50-300 mm |
Field of view (width) | 34-183 mm |
Decoder type | X-Mode (advanced 1D+2D+DPM) |
Frame rate | 42 fps |
Illumination | Red LED ring |
Image width | 1280 pixels |
Image height | 960 pixels |
Shutter type | Global |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Digital output type | PNP |
Product Height (unpacked) | 25.4 mm |
Product Width (unpacked) | 44.5 mm |
Product Depth (unpacked) | 56.9 mm |
Product Weight (unpacked) | 68 g |
Degree of protection (IP) | IP65/IP67 |
Accessories
Spare parts
V430-AF0R | V/F 430-F Ringlight Front Window Installation Kit |
|