Specifications
| Number of pixels | 0.3 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 50-300 mm |
| Field of view (width) | 34-183 mm |
| Decoder type | Plus Mode (high-speed 1D+2D) |
| Frame rate | 60 fps |
| Illumination | White LED |
| Image width | 752 pixels |
| Image height | 480 pixels |
| Shutter type | Global |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
| Digital output type | PNP |
| Product Height (unpacked) | 25.4 mm |
| Product Width (unpacked) | 44.5 mm |
| Product Depth (unpacked) | 56.9 mm |
| Product Weight (unpacked) | 0 g |
| Degree of protection (IP) | IP65/IP67 |