V440-F
User-configurable Barcode Reader
The V440-F is a high-resolution, field-configurable barcode reader that reads dozens of miniscule barcodes simultaneously for applications in which multiple barcoded products are within the field of view.
- Enhanced WebLink 3.0 functionality, including Matrix Mode and Configuration Database
- 5 MP global shutter sensor
- 36 FPS image acquisition
- Higher FPS using pixel binning and region of interest (ROI) modes
- C-mount lens-compatible
- External lighting-compatible (dedicated strobe output)
- IP40-rated
- Support for Digital I/O, RS-232, Ethernet TCP/IP, EtherNet/IP™, and PROFINET communications
- Power of Ethernet or Direct 24V
- Supported Barcode, 2D and Postal Symbology’s.
Specifications & ordering info
| Product | Number of pixels | Camera type | Autofocus | Decoder type | Frame rate | Illumination | Image width | Image height | Shutter type | Communication port(s) | Digital output type | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
5 MP | Monochrome | No | 1D, 2D, Plus Mode (high-speed 1D+2D) | 36 fps | None | 2464 pixels | 2056 pixels | Global | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave | PNP/NPN | IP40 | V440-F, no optics, 5 MP, mono, no light, plus mode |
|
|
|
5 MP | Monochrome | No | 1D, 2D, Plus Mode (high-speed 1D+2D), X-Mode (advanced 1D+2D+DPM) | 36 fps | None | 2464 pixels | 2056 pixels | Global | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave | PNP/NPN | IP40 | V440-F, no optics, 5 MP, mono, C-Mount, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET |
|
Accessories
Ordering information
Cables
General Wiring Options
| Category | Length/Spec | Order code |
|---|---|---|
| Standard Ethernet Cables - Industrial
High-Flex GigE Ethernet Cables with Jack Screws and RJ45 Connector
2
Important:
Standard Omron FJ-VSG Ethernet cables are available in alternative
and longer lengths. |
2 Meters | 98-000133-01 |
| 5 Meters | 98-000134-01 | |
| 7 Meters | 98-000134-02 | |
| Reader to QX-1 Interconnect Cables M12 Socket to M12 Plug QX-1 is used as breakout module for common IO signals and power. | 1 Meter | V430-WQ-1M |
| M12 Socket to M12 Plug, with Power Filter | 300 mm | V430-WQF-1M |
| Reader to QX-1 Interconnect Cables M12 Socket to M12 Plug QX-1 is used as breakout module for common IO signals and power. | 3 Meters | V430-WQ-3M |
| 5 Meters | V430-WQ-5M | |
| QX-1 M12 to Smart Light Power and Strobe Control Cables M12 Plug on QX-1 to 5 Pin Socket on Light | 3 Meters – Continuous Power | 61-000204-01 |
| 3 Meters – Strobe Control | 61-000218-01 | |
| Y Cable, Reader/Power and Smart Light Power (Continuous On) | 1 Meter | 61-9000135-01 |
| Y Cable, Reader/Power and Smart Light Strobe Control | 1 Meter | 61-9000137-01 |
| M12 to Flying Leads Cable, Straight Power, IO, RS-232, USB | 3 Meters | V430-W8-3M |
| M12 to Flying Leads Cable, with Power Filter | V430-W8F-3M | |
| M12 to Flying Leads Cable, Straight Power, IO, RS-232, USB | 5 Meters | V430-W8-5M |
| M12 to Flying Leads Cable, with Power Filter | V430-W8F-5M | |
| M12 to RS-232 Breakout | 1 Meter | V430-WR-1M |
| 3 Meters | V430-WR-3M | |
| Reader to QX-1 Interconnect Cables with RS-232 Breakout | 2.7 Meters | V430-WQR-3M |
| Reader to QX-1 Interconnect Cables with USB Keyboard Wedge Breakout | 2.7 Meters | V430-WQK-3M |
Lighting Options
NERLITE Smart Series R-70 and R-100 Ring Lights
| Type | Order code |
|---|---|
| R-70, 70 mm RED Ring Light | NER-011660900G
2
The
R-70 and R-100 Red Ring Lights are normally stock lights with short
lead times. Blue and White Ring Lights are subject to standard NERLITE
lead times. Check on availability before placing order. |
| R-70, 70 mm WHITE Ring Light | NER-011660910G |
| R-70, 70 mm BLUE Ring Light | NER-011660920G |
| R-100, 100 mm RED Ring Light | NER-011661100G
2
The
R-70 and R-100 Red Ring Lights are normally stock lights with short
lead times. Blue and White Ring Lights are subject to standard NERLITE
lead times. Check on availability before placing order. |
| R-100, 100 mm WHITE Ring Light | NER-011661110G |
| R-100, 100 mm BLUE Ring Light | NER-011661120G |
NERLITE Smart Series R-70 and R-100 Ring Light Polarizer Kits
| Type | Order code |
|---|---|
| R-70 Smart Series Ring Light Polarizer Kit | 98-9000301-01
2
Note:
Smart Series Ring Light Polarizer Kits must be used in conjunction
with a cross-polarizer on the lens. See lens polarizer section of
the datasheet to determine the correct part number to match the
filter thread size of the lens. |
| R-100 Smart Series Ring Light Polarizer Kit | 98-9000302-01
2
Note:
Smart Series Ring Light Polarizer Kits must be used in conjunction
with a cross-polarizer on the lens. See lens polarizer section of
the datasheet to determine the correct part number to match the
filter thread size of the lens. |
NERLITE Smart Series R-70 and R-100 Ring Light Mounting Kits
| Type | Order code |
|---|---|
| R-70 Smart Series Ring Light Mounting Kit | V440-AM1
2
The C-Mount
lens nests down inside the light aperture. The R-70 has a 43.4 mm
opening. The R-100 has a 69.5 mm opening. Larger diameter lenses
may not fit inside the R-70 ring light. Please see light size compatibility
chart in the lens tables. |
| R-100 Smart Series Ring Light Mounting Kit | V440-AM2
2
The C-Mount
lens nests down inside the light aperture. The R-70 has a 43.4 mm
opening. The R-100 has a 69.5 mm opening. Larger diameter lenses
may not fit inside the R-70 ring light. Please see light size compatibility
chart in the lens tables. |
NERLITE Smart Series R-70 and R-100 Ring Light Specifications, Dimensions, Connections
| Size | Description | Wavelength | Current @ 24 V | Strobe Current | Millicandela Continuous | Millicandela Strobe | Order code |
|---|---|---|---|---|---|---|---|
| R-70 | 70 mm, RED | 623 nm | 172 mA | 1.2 A | 349281 | 3062913 | NER-011660900G |
| 70 mm, WHITE | 6700 K | 160 mA | 850 mA | 352205 | 1739631 | NER-011660910G | |
| 70 mm, BLUE | 470 nm | 160 mA | 850 mA | 143217 | 618814 | NER-011660920G | |
| R-100 | 100 mm, RED | 623 nm | 255 mA | 1.7 A | 516015 | 4370388 | NER-011661100G |
| 100 mm, WHITE | 6700 K | 235 mA | 1.1 A | 495814 | 2338577 | NER-011661110G | |
| 100 mm, BLUE | 470 nm | 235 mA | 1.1 A | 201005 | 848215 | NER-011661120G |
Other Accessories
| Category | Length/Spec | Order code |
|---|---|---|
| QX-1 Interconnect Module – Power, Trigger, Smart Light Control Breakout | N/A | 98-000103-02 |
| QX-1 Field-Wireable M12 4-Pin Plug for Any Trigger Source or Photo Sensor | Screw Terminals | 98-9000239-01 |
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts V440-F
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for V440-F
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Long Distance & Wide Area Reading Solution
5 M pixel with C mount lens powerful for small code reading
Intuitive easy multi-code reading setting

Matrix mode & output sorting
The new matrix mode has the benefit of giving the V440 the ability of reading up to 400 codes in one Field of View, it allows each code a limited region of interest meaning the overall read time is reduced by a factor of 2-3 times compared to a full screen read.
A new simple UI allows the user to set a global sorting order for all the codes on the screen ensuring all the codes are output in a specific order with 8 preset configurations.
Supported Barcode, 2D and Postal Symbology’s
- Barcode Symbology’s: PDF417, Micro PDF417, GS1 Databar (Composite and Stacked), Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode
- 2D Symbology’s: QR Code, Data Matrix (ECC200), Micro QR Code, Aztec Code, Dotcode
- Postal Symbology’s: PLANET, POSTNET, Japanese Postal, Australia Post, Royal Mail, Intelligent Mail, KIX
Videos
-
New MicroHAWK V/F400 and V/F300 Series Smart Cameras
Omron Industrial Automation recently launched the new V/F400 and V/F300 Series Smart Cameras, the latest additions to its popular MicroHAWK line. A new solution available for manufacturers who are concerned that their product inspections are becoming too complex. The powerful yet compact MicroHAWK V/F400 and V/F300 Series Smart Cameras simplify applications by combining code reading and vision inspection into a single, highly compact device. By bundling multiple capabilities in one, the V/F400 and V/F300 Series lower hardware costs and minimize the work required for commissioning and maintenance.
01:09
New MicroHAWK V/F400 and V/F300 Series Smart Cameras
Omron Industrial Automation recently launched the new V/F400 and V/F300 Series Smart Cameras, the latest additions to its popular MicroHAWK line. A new solution available for manufacturers who are concerned that their product inspections are becoming too complex. The powerful yet compact MicroHAWK V/F400 and V/F300 Series Smart Cameras simplify applications by combining code reading and vision inspection into a single, highly compact device. By bundling multiple capabilities in one, the V/F400 and V/F300 Series lower hardware costs and minimize the work required for commissioning and maintenance.
-
Look inside the OMRON V440-F Fixed Mount Code Reader
OMRON has expanded the MicroHAWK range with the V440-F, which is ideal for reading multiple codes in a wide area, as well as for applications over longer distances and with minuscule barcodes. The compact V440-F Series provides high accuracy and configuration flexibility by combining advanced code reader technology from OMRON MICROSCAN SYSTEMS and image capture technology from OMRON SENTECH, that both joined the OMRON group in 2017. The V440-F is a high-resolution, field-configurable barcode reader that reads dozens of miniscule barcodes simultaneously for applications in which multiple barcoded products are within the field of view. This highly flexible and compact code reader can also be configured to read at a long distance or to find multiple codes in a wide area, or on parts moving at high speed. These configuration options make it ideally suited for reading one or many codes during product packaging or in an assembly operation where the code reader is located outside of the operator’s working area. Read more:
01:07