Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V440-FXXXY50M-NNP

V440-F, no optics, 5 MP, mono, no light, plus mode

Specifications

Number of pixels 5 MP
Camera type Monochrome
Autofocus
Decoder type 1D, 2D, Plus Mode (high-speed 1D+2D)
Illumination None
Image width 2464 pixels
Image height 2056 pixels
Shutter type Global
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave
Digital output type PNP/NPN
Degree of protection (IP) IP40

Downloads