Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V440-FXXXY50M-NNX

V440-F, no optics, 5 MP, mono, C-Mount, X-Mode, Ethernet TCP/IP, EtherNet/IP, PROFINET

Specifications

Number of pixels 5 MP
Camera type Monochrome
Autofocus
Decoder type 1D, 2D, Plus Mode (high-speed 1D+2D), X-Mode (advanced 1D+2D+DPM)
Illumination None
Image width 2464 pixels
Image height 2056 pixels
Shutter type Global
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave
Digital output type PNP/NPN
Degree of protection (IP) IP40

Accessories

3Z4S-LE SV-04514V Vision lens, standard, low distortion 4.5 mm
3Z4S-LE SV-0614H Accessory vision, lens 6 mm, high resolution, low distortion
3Z4S-LE SV-0614V Accessory vision, lens 6 mm
3Z4S-LE SV-0813V Accessory vision, lens 8 mm
3Z4S-LE SV-0814H Accessory vision, lens 8 mm, high resolution, low distortion
3Z4S-LE SV-1214H Accessory vision, lens 12 mm, high resolution, low distortion
3Z4S-LE SV-1214V Accessory vision, lens 12 mm
3Z4S-LE SV-1614H Accessory vision, lens 16 mm, high resolution, low distortion
3Z4S-LE SV-1614V Accessory vision, lens 16 mm
3Z4S-LE SV-2514H Accessory vision, lens 25 mm, high resolution, low distortion
3Z4S-LE SV-2514V Accessory vision, lens 25 mm
3Z4S-LE SV-3514H Accessory vision, lens 35 mm, high resolution, low distortion
3Z4S-LE SV-5014H Accessory vision, lens 50 mm, high resolution, low distortion
3Z4S-LE SV-7525H Accessory vision, lens 75 mm, high resolution, low distortion
V430-W8-3M V/F 430-F M12 to Flying Leads Cable, 3 m
V430-W8-5M V/F 430-F M12 to Flying Leads Cable, 5 m
V430-W8F-3M V/F 430-F M12 to Flying Leads Cable, with power filter, 3 m
V430-W8F-5M V/F 430-F M12 to Flying Leads Cable, with power filter, 5 m
V430-WQ-1M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 1 m
V430-WQ-3M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 3 m
V430-WQ-5M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 5 m
V430-WQK-3M V/F 430-F Camera to QX-1 interconnect cable with USB keyboard wedge breakout, 2.7 m
V430-WQR-3M V/F 430-F Camera to QX-1 interconnect cable with RS-232 breakout, 2.7 m
V430-WR-1M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 1 m
V430-WR-3M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 3 m
V440-AM0 ¼-20 Reader mounting block kit(F/V440-F series only)
V440-AM1 R-70 Smart series ring light mounting kit
V440-AM2 R-100 Smart series ring light mounting kit

Downloads