Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to MicroHAWK ID-20

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

MicroHAWK ID-20

MicroHAWK ID-20

OEM Barcode Reader

The world’s smallest full-featured and fully-integrated barcode imager, MicroHAWK ID-20 offers OEMs and engineers a perfect set of value and performance options in a tiny, simple, and streamlined solution for embedded designs or WIP traceability. ID-20, the only reader of its kind, offers a single-cable solution that uses USB for both communication (USB 2.0 and Ethernet over USB) and power to enable plug-and-play integration. Mini is now micro and incredibly easy to use.

  • Ultra-compact (19.5 mm x 28.7 mm x 33.9 mm)
  • IP40
  • USB 2.0, Ethernet over USB
  • X-Mode advanced decoding algorithms
  • Integrated targeting and read/pass indicators
  • WebLink browser-based setup interface

Specifications & ordering info

Product Communication port(s) Number of pixels Focus distance Autofocus Camera type Decoder speed Decoder type Frame rate Illumination Image width Image height Optics class Pixel size Shutter type Description
MicroHAWK ID-20, IP40 Case, USB, WVGA, 0.3 Megapixel, Mono, Standard Density, 64 mm focus, Standard Speed, 1D/2D Decoder
MicroHAWK ID-20, IP40 Case, USB, WVGA, 0.3 Megapixel, Mono, Standard Density, 102 mm focus, Standard Speed, 1D/2D Decoder
MicroHAWK ID-20, IP40 Case, USB, WVGA, 0.3 Megapixel, Mono, High Density, 50 mm focus, Standard Speed, X-Mode Decoder
MicroHAWK ID-20, IP40 Case, USB, SXGA, 1.2 Megapixel, Mono, Standard Density, 81 mm focus, Standard Speed, 1D/2D Decoder
MicroHAWK ID-20, IP40 Case, USB, SXGA, 1.2 Megapixel, Mono, Standard Density, 81 mm focus, Standard Speed, X-Mode Decoder
MicroHAWK ID-20, IP40 Case, USB, SXGA, 1.2 Megapixel, Mono, Standard Density, 102 mm focus, Standard Speed, 1D/2D Decoder
MicroHAWK ID-20, IP40 Case, USB, SXGA, 1.2 Megapixel, Mono, Standard Density, 102 mm focus, No LED, Standard Speed, X-Mode Decoder
MicroHAWK ID-20, IP40 Case, USB, SXGA, 1.2 Megapixel, Mono, High Density, 64 mm focus, Standard Speed, 1D/2D Decoder
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me MicroHAWK ID-20

microhawk id 20 barcode reader side prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for MicroHAWK ID-20

By completing this form you can request a quotation. Your personal details will be handled confidentially.

microhawk id 20 barcode reader side prod

Personal details

MicroHAWK ID-20

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers include features such as integrated lighting and targeting LEDs, flexible cabling, omnidirectional reading, and adjustable read ranges from 50 to 300 mm (2 to 12 in.) or liquid lens autofocus to read codes at any variable range.

Downloads

download
Code Reader Technical Manual
enPDF 1.08 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
ESP 6.7.2. Software
en ZIP 152 MB
o

Please or register to view this content

download
MicroHAWK Device Discovery Utility Software
en ZIP 6.7 MB
o

Please or register to view this content

download
MicroHAWK ID Getting Started Guide
enPDF 1.6 MB
download
MicroHAWK ID Setup Manual
enPDF 744 KB
download
MicroHAWK ID Users Manual
enPDF 18.1 MB
download
MicroHAWK ID Accessory Guide Technical Manual
enPDF 1.06 MB
download
MicroHAWK ID-20 Datasheet
enPDF 415 KB