Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

7211-1064-0002

MicroHAWK ID-20, IP40 Case, USB, WVGA, 0.3 Megapixel, Mono, Standard Density, 64 mm focus, Standard Speed, 1D/2D Decoder

Specifications

Communication port(s) USB
Number of pixels 0.3 MP
Focus distance 64-64 mm
Autofocus
Camera type Monochrome
Decoder speed Standard speed
Decoder type 1D, 2D
Frame rate 60 fps
Illumination Inner LEDs only
Image width 752 pixels
Image height 480 pixels
Optics class Standard Density
Pixel size 6 µm
Shutter type Global
Product Height (unpacked) 24 mm
Product Width (unpacked) 34 mm
Product Depth (unpacked) 39 mm
Product Weight (unpacked) 26 g

Downloads

download
Code Reader Technical Manual
en PDF 1.08 MB
o

Please or register to view this content

download
ESP 6.7.2. Software
en ZIP 152 MB
o

Please or register to view this content

download
MicroHAWK ID Getting Started Guide
en PDF 1.6 MB
o

Please or register to view this content

download
MicroHAWK ID Users Manual
en PDF 18.1 MB
o

Please or register to view this content

download
MicroHAWK ID Setup Manual
en PDF 744 KB
o

Please or register to view this content

download
MicroHAWK ID Accessory Guide Technical Manual
en PDF 1.06 MB
o

Please or register to view this content

download
MicroHAWK ID-20 Datasheet
en PDF 415 KB
o

Please or register to view this content

download
MicroHAWK VX20-F USB drivers Software
en ZIP 2.77 MB
o

Please or register to view this content

download
Microhawk Brochure
enPDF 1.18 MB
download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
Weblink 1.3.0 Software
en ZIP 14.7 MB
o

Please or register to view this content

download
MicroHAWK ID-20 Datasheet
en PDF 415 KB
o

Please or register to view this content

download
Code Reader Technical Manual
en PDF 1.08 MB
o

Please or register to view this content

download
MicroHAWK ID Setup Manual
en PDF 744 KB
o

Please or register to view this content

download
MicroHAWK ID Getting Started Guide
en PDF 1.6 MB
o

Please or register to view this content

download
MicroHAWK ID Users Manual
en PDF 18.1 MB
o

Please or register to view this content

download
MicroHAWK ID Accessory Guide Technical Manual
en PDF 1.06 MB
o

Please or register to view this content

download
ESP 6.7.2. Software
en ZIP 152 MB
o

Please or register to view this content

download
MicroHAWK VX20-F USB drivers Software
en ZIP 2.77 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
Weblink 1.3.0 Software
en ZIP 14.7 MB
o

Please or register to view this content