Specifications & ordering info
| Product | Focus distance | Autofocus | Decoder speed | Frame rate | Optics class | Scan type | Description | |
|---|---|---|---|---|---|---|---|---|
|
|
51-254 mm | No | High speed | 1000 fps | Low Density | Single line | MS-3 Barcode Reader, Single Line, Low Density |
|
|
|
51-254 mm | No | High speed | 1000 fps | High Density | Single line | MS-3 Barcode Reader, Single Line, High Density |
|
|
|
51-254 mm | No | High speed | 1000 fps | Low Density | Raster line | MS-3 Barcode Reader, Raster, Low Density |
|
|
|
51-254 mm | No | High speed | 1000 fps | High Density | Raster line | MS-3 Barcode Reader, Raster, High Density |
|
|
|
51-239 mm | No | High speed | 1000 fps | Low Density | Single line | MS-3 Barcode Reader, Single Line, Low Density, Right Angle |
|
|
|
51-239 mm | No | High speed | 1000 fps | Low Density | Raster line | MS-3 Barcode Reader, Raster, Low Density, Right Angle |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts MS-3
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for MS-3
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Compact & Lightweight
The 44.5 mm square by 21.6 mm tall scanner weighs only 57 g for easy mounting onto robotic equipment or into tight spaces.
High Scan Speed
Adjustable scan speed from 300 up to 1000 decodes per second and Omron Microscan’s world-class decode algorithms ensure accurate reading every time, at a read range of 51 to 254 mm.
Wide Scan Angle
The wide scan angle of over 70 degrees and a factory customizable focal point add up to space savings within your system, allowing greater flexibility with positioning.
Visible Indicators
Illuminated LEDs on top of the scanner provide visual confirmation of the scanner performance.
Real-time Controls
The inputs include a trigger signal, a “new master” input, and a programmable input for resetting counters or releasing outputs. The outputs can be configured to activate upon a variety of conditions including matchcode and diagnostic operations.