V680/V680S
3 in 1 RFID system: Antenna, Amplifier & Controller in a single compact housing
The all-in-one design of the V680S RFID system provides simple installation. Communication via a Modbus TCP connection, ideal for industrial applications, makes system expansion possible with minimal effort. Configuration via the integrated web browser interface is fast and requires no additional software or special cables.
- Ethernet (Modbus TCP)
- WEB browser can be used for setting, monitoring, and communications with RFID tags
- RFID Analyser
- Communication Diagnostic
Specifications & ordering info
Ordering information
V680S-series
RF tag
| Type | Memory capacity | Appearance | Size | Installation | Order code |
|---|---|---|---|---|---|
| Battery-less | 2 kbytes | ![]() |
40 × 40 × 5 mm | For flush mounting on metallic surface | V680S-D2KF67M |
| For flush mounting on nonmetallic surface | V680S-D2KF67 | ||||
![]() |
86 × 54 × 10 mm | For flush mounting on metallic surface | V680S-D2KF68M | ||
| For flush mounting on nonmetallic surface | V680S-D2KF68 | ||||
| 8 kbytes | ![]() |
40 × 40 × 5 mm | For flush mounting on metallic surface | V680S-D8KF67M
2
V680S-D8KF6_M/V680S-D8KF6_ can be used
with V680S series Reader/Writer version 2.00 or higher. |
|
| For flush mounting on nonmetallic surface | V680S-D8KF67
2
V680S-D8KF6_M/V680S-D8KF6_ can be used
with V680S series Reader/Writer version 2.00 or higher. |
||||
![]() |
86 × 54 × 10 mm | For flush mounting on metallic surface | V680S-D8KF68M
2
V680S-D8KF6_M/V680S-D8KF6_ can be used
with V680S series Reader/Writer version 2.00 or higher. |
||
| For flush mounting on nonmetallic surface | V680S-D8KF68
2
V680S-D8KF6_M/V680S-D8KF6_ can be used
with V680S series Reader/Writer version 2.00 or higher. |
V680-series
RF tag
| Type | Memory capacity | Appearance | Size | Installation | Order code |
|---|---|---|---|---|---|
| Battery-less | 1 kbyte | ![]() |
20 dia. × 2.7 mm | For flush mounting on nonmetallic surface | V680-D1KP54T |
![]() |
34 × 34 × 3.5 mm | For flush mounting on metallic surface | V680-D1KP66MT | ||
| For flush mounting on nonmetallic surface | V680-D1KP66T | ||||
| Environment-resistant type Battery-less |
![]() |
95 × 36.5 × 6.5 mm | For flush mounting on nonmetallic surface | V680-D1KP66T-SP | |
| High-temperature type Battery-less |
![]() |
80 dia. × t10 mm | For mounting with special attachment | V680-D1KP58HTN |
V680 series 8kbyte RF Tag (V680-D8KF67,V680-D8KF67M and V680-D8KF68A) can communicate with V680S series Reader/Writer. For details, refer to the User's Manual (Cat. No. Z339).
Reader/Writer
| Type | Appearance | Size | Network | Order code |
|---|---|---|---|---|
| Reader/Writer | ![]() |
50 × 50 × 30 mm | EtherNet/IP | V680S-HMD63-EIP |
| PROFINET | V680S-HMD63-PNT | |||
![]() |
75 × 75 × 40 mm | EtherNet/IP | V680S-HMD64-EIP | |
| PROFINET | V680S-HMD64-PNT | |||
![]() |
120 × 120 × 40 mm | EtherNet/IP | V680S-HMD66-EIP | |
| PROFINET | V680S-HMD66-PNT | |||
![]() |
50 × 50 × 30 mm | Modbus TCP (TCP/IP) | V680S-HMD63-ETN | |
![]() |
75 × 75 × 40 mm | V680S-HMD64-ETN | ||
![]() |
120 × 120 × 40 mm | V680S-HMD66-ETN |
RF tag attachment
| Type | Appearance | Order code |
|---|---|---|
| For the V680-D1KP66T | ![]() |
V600-A86 |
| For the V680-D1KP58HTN | ![]() |
V680-A80 |
| For the V680-D1KP54T | ![]() |
V700-A80 |
Cable
| Type | Appearance | Length | Order code |
|---|---|---|---|
| Special connector – RJ45 | ![]() |
2 m | V680S-A41 2M |
| 5 m | V680S-A41 5M | ||
| 10 m | V680S-A41 10M | ||
| Special connector – Loose wires | ![]() |
2 m | V680S-A42 2M |
| 5 m | V680S-A42 5M | ||
| 10 m | V680S-A42 10M |
Extension cable
| Type | Appearance | Length | Order code |
|---|---|---|---|
| Special connector – Special connector | ![]() |
10 m | V680S-A40 10M |
| 20 m | V680S-A40 20M | ||
| 50 m | V680S-A40 50M |
The maximum extendable cable length using the cable and extension cable is 60 m. Only one extension cable can be used.
Industrial switching hubs (Recommended hubs)
| Type | Appearance | Specifications | Order code | ||
|---|---|---|---|---|---|
| Functions | No. of ports | Failure detection | |||
| Industrial switching hubs | ![]() |
Quality of Service (QoS): EtherNet/IP control data priority Failure detection: Broadcast storm and LSI error detection 10/100BASE-TX, Auto-Negotiation |
3 | No | W4S1-03B |
![]() |
5 | No | W4S1-05B | ||
| 5 | Yes | W4S1-05C | |||
RFID Units
| RFID Units | Appearance | Product name | Amplifier/Antenna | No. of unit numbers used |
Order code |
|---|---|---|---|---|---|
| NX-series RFID Units | ![]() |
RFID Units | V680 series | 1 | NX-V680C1 |
![]() |
2 | NX-V680C2 |
Specifications
V680S-series
RF tag (2-kbyte Memory)
| Item | V680S-D2KF67 | V680S-D2KF67M | V680S-D2KF68 | V680S-D2KF68M |
|---|---|---|---|---|
| Memory capacity | 2,000bytes (user area) | |||
| Memory type | FRAM | |||
| Data retention | 10 years after writing (85°C or less) | |||
| Memory life | One trillion writes for each block
(85°C or less), Access frequency
2 : One trillion accessesThe number of accesses is the
total number of reads and writes. |
|||
| Ambient operating temperature | −20 to 85°C (with no icing) | |||
| Ambient storage temperature | −40 to 125°C (with no icing) | |||
| Ambient operating humidity | 35% to 85% | |||
| Degree of protection | IP68 (IEC 60529:2001), Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1)
2 . Oil resistance has been tested using a specific oil as defined in the OMRON test method. IPX9K (DIN 40 050) |
|||
| Vibration resistance | No abnormality after application of 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s², 10 sweeps each in X, Y, and Z directions for 15 minutes each | No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude, acceleration: 100 m/s², 10 sweeps each in X, Y, and Z directions for 11 minutes each | ||
| Shock resistance | No abnormality after application of 500 m/s², 3 times each in X, Y, and Z directions (Total: 18 times) | |||
| Dimensions (W×H×D) | 40 × 40 × 5 mm | 86 × 54 × 10 mm | ||
| Materials | Exterior: PPS resin | |||
| Weight | Approx. 11.5 g | Approx. 12 g | Approx. 44 g | Approx. 46 g |
| Metal countermeasures | None | Provided | None | Provided |
For details, refer to the User’s Manual (Cat. No. Z339).
RF Tag (8-kbyte Memory)
| Item | V680S-D8KF67 | V680S-D8KF67M | V680S-D8KF68 | V680S-D8KF68M |
|---|---|---|---|---|
| Memory capacity | 8,192 bytes (user area) | |||
| Memory type | FRAM | |||
| Data retention | 10 years after writing (85°C or less) | |||
| Memory life | One trillion writes for each block
(85°C or less), Access frequency
2 : One trillion accessesThe number of accesses is the
total number of reads and writes. |
|||
| Ambient operating temperature | −20 to 85°C (with no icing) | |||
| Ambient storage temperature | −40 to 125°C (with no icing) | |||
| Ambient operating humidity | 35% to 85% | |||
| Degree of protection | IP68 (IEC 60529:2001), Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1)
2 . Oil resistance has been tested using a specific oil as defined in the OMRON test method. IPX9K (DIN 40 050) |
|||
| Vibration resistance | No abnormality after application of 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s², 10 sweeps each in X, Y, and Z directions for 15 minutes each | No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude, acceleration: 100 m/s², 10 sweeps each in X, Y, and Z directions for 11 minutes each | ||
| Shock resistance | No abnormality after application of 500 m/s², 3 times each in X, Y, and Z directions (Total: 18 times) | |||
| Dimensions (W×H×D) | 40 × 40 × 5 mm | 86 × 54 × 10 mm | ||
| Materials | Exterior: PPS resin | |||
| Weight | Approx. 11.5 g | Approx. 12 g | Approx. 44 g | Approx. 46 g |
| Metal countermeasures | None | Provided | None | Provided |
For details, refer to the User’s Manual (Cat. No. Z339).
V680-series
RF Tag (1-kbyte Memory)
| Item | V680-D1KP54T | V680-D1KP66T | V680-D1KP66MT | V680-D1KP66T-SP |
|---|---|---|---|---|
| Memory capacity | 1,000 bytes (user area) | |||
| Memory type | EEPROM | |||
| Data retention time | 10 years after writing (85°C or less), 0.5 year after writing (85 to 125°C) Total data retention at high temperatures exceeding 125°C is 10 hours
2
After storing data at high temperatures, rewrite the data even if changes are not required. High temperatures are those exceeding 125°C up to 180°C. |
10 years after writing (85°C or less) | ||
| Write endurance | 100,000 writes for each block (25°C) | |||
| Ambient operating temperature (during transmission) |
−25 to 85°C (with no icing) | During RF Tag communications: −25 to 70°C (with no icing)Not during RF Tag communications: −40 to 110°C (with no icing) |
||
| Ambient storage temperature (during data backup) |
−40 to 125°C (with no icing) Heat resistance:1,000 thermal cycles each of 30 minutes at −10°C/150°C, High temperature storage: 1,000 hours at 150°C
2
150°C heat resistance: The heat resistance has been checked at 150°C for up to 1,000 hours, and thermal shock has been checked through testing 1,000 thermal cycles each of 30 minutes at –10/150°C. (Test samples: 22, defects: 0) 200 thermal cycles each of 30 minutes at −10°C/180°C, High temperature storage: 200 hours at 180°C
2
180°C heat resistance: The heat resistance has been checked at 180°C for up to 200 hours, and thermal shock has been checked through testing 200 thermal cycles each of 30 minutes at –10°C/180°C. (Test samples: 22, defects: 0) |
−40 to 110°C (with no icing) | ||
| Ambient operating humidity | 35 to 95% | |||
| Degree of protection |
IP67 (IEC 60529:2001) Oil resistance equivalent to IP67G(JIS C 0920:2003, Appendix 1)
2
Oil resistance has been tested using a specific oil as defined in the OMRON test method. |
IP68 (IEC 60529:2001) Oil resistance equivalent to IP67G(JIS C 0920:2003, Appendix 1)
2
Oil resistance has been tested using a specific oil as defined in the OMRON test method. |
IP67 | |
| Vibration resistance | No abnormality after application of 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s², 10 sweeps each in X, Y, and Z directions for 15 minutes each |
|||
| Shock resistance | No abnormality after application of 500 m/s², 3 times each in X, Y, and Z directions (Total: 18 times) | |||
| Appearance | 20 dia. × 2.7 mm | 34 × 34 × 3.5 mm | 95 × 36.5 × 6.5 mm (excluding protruding parts) |
|
| Materials | PPS resin |
Exterior: PFA fluororesin RF Tag filling: PPS resin |
||
| Weight | Approx. 2 g | Approx. 6 g | Approx. 7.5 g | Approx. 20 g |
| Metal countermeasures | None | None | Provided | None |
For details, refer to the User's Manual (Cat. No. Z339).
RF Tag (1-kbyte Memory with High-temperature Capability)
| Item | V680-D1KP58HTN |
|---|---|
| Memory capacity | 1,000 bytes (user area) |
| Memory type | EEPROM |
| Data retention |
10 years after writing (85°C or less), 0.5 year after writing (85 to 125°C) Total data retention at high temperatures exceeding 125°C is 10 hours
2
After storing data at
high temperatures, rewrite the data even if changes are not required.
High temperatures are those exceeding 125°C up to 180°C. |
| Write endurance | 100,000 writes for each block (25°C) |
| Ambient operating temperature (during transmission) |
−25 to 85°C (with no icing) |
| Ambient storage temperature (during data backup) |
−40 to 250°C (with no icing) (Data retention: −40 to 125°C) |
| Ambient storage humidity | No restrictions. |
| Degree of protection |
IP67 (IEC 60529:2001) Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1)
2
Oil resistance
has been tested using a specific oil as defined in the OMRON test
method. |
| Vibration resistance | No abnormality after application of 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/s², 10 sweeps each in X, Y, and Z directions for 15 minutes each |
| Shock resistance | No abnormality after application of 500 m/s², 3 times each in X, Y, and Z directions (Total: 18 times) |
| Materials | Exterior: PPS resin |
| Weight | Approx. 70 g |
For details, refer to the User's Manual (Cat. No. Z339).
Reader/Writer
EtherNet/IP, PROFINET
| Item |
V680S-HMD63-EIP V680S-HMD63-PNT |
V680S-HMD64-EIP V680S-HMD64-PNT |
V680S-HMD66-EIP V680S-HMD66-PNT |
|---|---|---|---|
| Dimensions (W×H×D) | 50 × 50 × 30 mm (excluding protruding parts and cables) |
75 × 75 × 40 mm (excluding protruding parts and cables) |
120 × 120 × 40 mm (excluding protruding parts and cables) |
| Power supply voltage | 24 VDC (−15% to 10%) | ||
| Consumption current | 0.2 A max. | ||
| Ambient operating temperature | −10 to +55°C (with no icing) | ||
| Ambient operating humidity | 25% to 85% (with no condensation) | ||
| Ambient storage temperature | −25 to 70°C (with no icing) | ||
| Ambient storage humidity | 25% to 85% (with no condensation) | ||
| Insulation resistance | 20 MΩ min. (at 500 VDC) between cable terminals and case | ||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case | ||
| Vibration resistance | No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude, acceleration: 100 m/s², 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each |
||
| Shock resistance | No abnormality after application of 500 m/s², 3 times each in 6 directions (Total: 18 times) | ||
| Degree of protection |
IP67 (IEC 60529: 2001) Oil resistance equivalent to IP67F (JIS C 0920: 2003, Appendix 1)
2
Oil
resistance has been tested using a specific oil as defined in the
OMRON test method. |
||
| Materials | Case: PBT resin, Filled resin: Urethane resin | ||
| Mass | Approx. 240 g | Approx. 390 g | Approx. 760 g |
| Installation method | Reader/Writer: Two M4 screws (Use a screw of 12 mm or more in length.) Branch cable joint: One M4 screws |
Four M4 screws (Use a screw of 12 mm or more in length.) |
|
| Host device communications interface | Ethernet 10BASE-T/100BASE-TX | ||
| Host device communications protocol | EtherNet/IP, PROFINET | ||
| Accessories | Instruction Sheet, Description of Regulations and Standard, IP address label | ||
The 0.5 m cable with two M12 connectors is attached to the Reader/Writer. The cable cannot be removed.
Modbus TCP
| Item | V680S-HMD63-ETN | V680S-HMD64-ETN | V680S-HMD66-ETN |
|---|---|---|---|
| Dimensions | 50 × 50 × 30 (excluding protruding parts) |
75 × 75 × 40 (excluding protruding parts) |
120 × 120 × 40 mm (excluding protruding parts) |
| Power supply voltage | 24 VDC (–15% to 10%) | ||
| Consumption current | 0.2A max. | ||
| Ambient operating temperature | –10 to 55°C (with no icing) | ||
| Ambient operating humidity | 25% to 85% (with no condensation) | ||
| Ambient storage temperature | −25 to 70°C (with no icing) | ||
| Ambient storage humidity | 25% to 85% (with no condensation) | ||
| Insulation resistance | 20 MΩ min. (at 500 VDC) between cable terminals and case | ||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case | ||
| Vibration resistance | No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude, acceleration: 100 m/s², 10 sweeps in each of 3 axis directions (up/down, left/right, and forward/backward) for 11 minutes each |
||
| Shock resistance | No abnormality after application of 500 m/s², 3 times each in 6 directions (Total: 18 times) | ||
| Degree of protection |
IP67 (IEC 60529: 2001) Oil resistance equivalent to IP67F (JIS C 0920: 2003, Appendix 1)
2
Oil
resistance has been tested using a specific oil as defined in the
OMRON test method. |
||
| Materials | Case: PBT resin, Filled resin: Urethane resin | ||
| Mass | Approx. 120 g | Approx. 270 g | Approx. 640 g |
| Installation method | Two M4 screws (Use a screw of 12 mm or more in length.) |
Four M4 screws (Use a screw of 12 mm or more in length.) |
|
| Host device communications interface |
Ethernet 10BASE-T/100BASE-TX | ||
| Host device communications protocol |
MODBUS TCP | ||
| Accessories | Instruction sheet, Description
of Regulations and Standard, IP address label, Ferrite core
2
Provided
only with the V680S-HMD66-ETN. |
||
System configuration
The below shows the configuration for 1 to 1 connection. Multiple Reader/Writers can be connected by using a switching hub.
EtherNet/IP, PROFINET

Modbus TCP

Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts V680/V680S
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for V680/V680S
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]





















