V410-H
High Resolution Handheld Barcode Reader
Flexible and easy to use barcode scanner for industrial and life science applications
Our V410-H high resolution handheld barcode reader family provides a powerful, compact, and easy to use solution for a broad range of applications. With our proven X-Mode scanning algorithms that provide reliable readability of even the most difficult codes, including direct part marks, the XD model delivers a solution that can be used to provide traceability throughout the industrial manufacturing environment, and can read the smallest of barcode symbols. The SR model provides outstanding read range, while the HC model is designed for use in Life Science lab and hospital environments.
All three versions are used with the WebLink PC intuitive configuration and run-time viewing utility that works with any Windows enabled device.
- Delivers industrial robustness, decode algorithms and read range, allowing users to scan virtually any barcode at wider read ranges than most competitors.
- Major improvement in decode algorithms, range, and robustness vs. HS series.
- Uses our browser-based setup tool WebLink and best in class in ease of use.
Specifications & ordering info
| Product | Decoder type | Range | Sensor | Optics class | 2D Code symbologies supported | Bar Code symbologies supported | Degree of protection (IP) | Communication port(s) | Supply voltage DC | Code marking type | Housing type | Connection type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
1D, 2D | 0-292 mm | 1.02 MP, Mono | Standard Density | Aztec, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Databar (Stacked), Han Xin, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code, TLC-39, securPharm | BC412, Base 32 (Italian Pharma), Codabar, Code 11, Code 128, Code 39, Code 93, GS1 Databar, Korean 3 of 5, MSI Plessey, UPC/EAN | IP52 | Serial RS-232C, USB | 4.5-5.5 V | High contrast (eg labels) | Healthcare | Wired | V410-H HC Handheld Reader, white, wired |
|
|
|
1D, 2D | 0-445 mm | 1.02 MP, Mono | Standard Density | Aztec, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Databar (Stacked), Han Xin, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code, TLC-39, securPharm | BC412, Base 32 (Italian Pharma), Codabar, Code 11, Code 128, Code 39, Code 93, GS1 Databar, Korean 3 of 5, MSI Plessey, UPC/EAN | IP52 | Serial RS-232C, USB | 4.5-5.5 V | High contrast (eg labels) | Light Industrial | Wired | V410-H SR Handheld Reader, black grey, wired |
|
|
|
1D, 2D, DPM, X-Mode (advanced 1D+2D+DPM) | 0-71 mm | 1.02 MP, Mono | High Density | Aztec, DotCode, Dotted Data Matrix, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Databar (Stacked), Han Xin, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code, TLC-39, securPharm | BC412, Base 32 (Italian Pharma), Codabar, Code 11, Code 128, Code 39, Code 93, GS1 Databar, Korean 3 of 5, MSI Plessey, UPC/EAN | IP52 | Serial RS-232C, USB | 4.5-5.5 V | Direct part marking | Light Industrial | Wired | V410-H XD Handheld Reader, black grey, wired, with X-Mode |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts V410-H
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for V410-H
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
XMODE 4.0 (XD) for next generation performance
- Sets the bar for 2D imaging by improving decode performance and snappiness, dramatically improving the user experience, user productivity, throughput and wait times.
Scan any bar code on any medium
- Scans 1D, 2D and PDF417 bar codes printed on paper labels or displayed on mobile devices or computer screens.
- Scans 1D, 2D, DPM bar codes.
Megapixel sensor for maximum data capture flexibility
- Delivers the resolution required for longer-distance scanning and clear photos.
Largest “sweet spot” for can’t-miss point-and-shoot scanning simplicity
- With a decode range that allows users to scan any bar code type at any density closer and farther than any other scanners in its class, scanning is truly second nature — users just point and shoot.
- Hands free mode provides “no touch” operation minimizing need for cleaning to meet sanitation concerns.
WebLink PC intuitive configuration
- Browser based user interface
- Scanner configuration and deployment
- Intuitive setup
- Ease of use
- PC host required
- Automated updates for firmware & software
Applications
Light Manufacturing/Quality Control
- Sub-components
- Electronics
- Automotive
- Aerospace
- Medical equipment
Applications
- Product quality and error proofing: ensures the right components are used in each product
- Component track and trace: enables rapid/targeted recalls
- Counterfeit prevention
- Specimen tracking
- Blood product administration
- Medication tracking in the pharmacy and on the pharmacy cart
- Electronic healthcare record access
- Patient identification
- Medication administration