Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V410-HDS4608HC

V410-H HC Handheld Reader, white, wired

Specifications

Decoder type 1D, 2D
Range 0-292 mm
Sensor 1.02 MP, Mono
Optics class Standard Density
2D Code symbologies supported Aztec, GS1 Data Matrix (ECC200), GS1 Databar (Composite), GS1 Databar (Stacked), Han Xin, Micro QR, MicroPDF417, PDF417, Postal Codes, QR Code, TLC-39, securPharm
Bar Code symbologies supported BC412, Base 32 (Italian Pharma), Codabar, Code 11, Code 128, Code 39, Code 93, GS1 Databar, Korean 3 of 5, MSI Plessey, UPC/EAN
Degree of protection (IP) IP52
Communication port(s) Serial RS-232C, USB
Supply voltage DC 4.5-5.5 V
Code marking type High contrast (eg labels)
Housing type Healthcare
Connection type Wired

Accessories

V410-AC0-1 V410-H AC Power supply 5.2 VDC, 1.1 A
V410-AS0 Presentation stand, hands free operation, V410-H
V410-WR-2M RS-232 interface cable,DB9 connector, 2 m
V410-WUB-2M USB interface cable, 2 m

Downloads