Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to E5CSV

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5CSV

E5CSV

The easy way to perfect temperature control

This multi-range 1/16 DIN controller with alarm function offers field-selectable PID control or ON/OFF control. The large, single display shows process value, direction of deviation from set point, output and alarm status.

  • All setting field configurable with switches
  • Multi-input (Thermocouple/Pt100)
  • Clearly visible 3.5-digit display with character height of 13.5mm
  • Control output: relay, voltage (for driving SSR)
  • ON/OFF or 2-PID control with auto-tuning and self-tuning

Product discontinuation: March 2024 is applicable ONLY for EUROPE. Please download this discontinuation notice for further information.

Specifications & ordering info

Ordering information

Size in mm

Supply voltage

Number of alarm points

Control output

Order code

1/16 DIN
48H×48W×78D

100 to 240 VAC

1

Relay

E5CSV-R1T-500

Voltage (for driving SSR)

E5CSV-Q1T-500

24 VAC/VDC

1

Relay

E5CSV-R1TD-500

Voltage (for driving SSR)

E5CSV-Q1TD-500

Note: Other models are available on request.

Accessories

Type

Order code

Hard protective cover

Y92A-48B

Specifications

Item

E5CSV

Supply voltage

100 to 240 VAC, 50/60 Hz or 24 VAC/VDC (depending on model)

Operating voltage range

85 to 110% of rated supply voltage

Power consumption

5 VA

Sensor input

Multi-input (thermocouple/platinum resistance thermometer): K, J, L, T, U, N, R, Pt100, JPt100

Control output

Relay output

SPST-NO, 250 VAC, 3 A (resistive load)

Voltage output (for driving SSR)

12 VDC, 21 mA (with short-circuit protection circuit)

Control method

ON/OFF or 2-PID (with auto-tune and self-tune)

Alarm output

SPST-NO, 250 VAC, 1 A (resistive load)

Setting method

Digital setting using front panel keys (functionality set-up with DIP switch)

Indication

7-segment digital display (character height: 13.5 mm) and deviation indicators

Ambient temperature

-10 to 55°C (with no condensation or icing)

Setting/indication accuracy

±0.5% of indication value or ±1 °C, whichever is greater ±1 digit max.

Hysteresis (for ON/OFF control)

0.2% FS (0.1% FS for multi-input (thermocouple/platinum resistance thermometer) models)

Proportional band (P)

1 to 999°C (automatic adjustment using AT/ST)

Integral time (I)

0 to 1,999 s (automatic adjustment using AT/ST)

Derivative time (D)

0 to 1,999 s (automatic adjustment using AT/ST)

Control period

2/20 s

Sampling period

500 ms

Electrical life expectancy

100,000 operations min. (relay output models)

Weight

Approx. 120 g (controller only)

Degree of protection

Front panel: Equivalent to IP66; rear case: IP20; terminals: IP00

Memory protection

EEPROM (non-volatile memory) (number of writes: 1,000,000)

Size in mm (H×W×D)

48×48×78

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me E5CSV

e5csv img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for E5CSV

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

e5csv img prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Features

Harsh environment

Control products can be subjected to harsh environments where they can be splashed during the process or covered in dust or get warm through their location. The E5CN, E5CSV, H7CX, H5CX and K3HB all feature a NEMA4X (IP66 equivalent) front panels so are suitable for the use in these applications, also the low profile fascia means that they are less prominent in the front of the panel and so less likely to become dirty.

Expertise

Applications

Intuitive operator guidance

Clear indication that the correct temperature has been reached thanks to the deviation indicator.

Speed-up your line

Excellent control, especially in this disturbance-sensitive application. 

Usage in harsch environment

The flat front makes the use of the E5CSV hygienic and it's easy and safe to clean thanks to its IP66 rating.

Downloads